HMC1114LP5DE

Obsolete

10 W, GaN Power Amplifier, 2.7 GHz to 3.8 GHz

Viewing:

Part Details

  • High saturated output power (PSAT): 41.5 dBm typical
  • High small signal gain: 35 dB typical
  • High power gain for saturated output power: 25.5 dB typical
  • Bandwidth: 2.7 GHz to 3.8 GHz
  • High power added efficiency (PAE): 54% typical
  • High output IP3: 44 dBm typical
  • Supply voltage: VDD = 28 V at 150 mA
  • 32-lead, 5 mm × 5 mm LFCSP_CAV package
HMC1114LP5DE

10 W, GaN Power Amplifier, 2.7 GHz to 3.8 GHz

HMC1114 Functional Block Diagram HMC1114 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1114PM5E >10 W (42 dBm), 2.7 GHz to 3.8 GHz, GaN Power Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
ADPULSERPLUSEBZ

Pulser Plus Reference Design for GaN PA Biasing and Sequencing

Features and Benefits

  • Complete Bias Control and Sequencing Solution for Pulsed GaN Radar Power Amplifiers
  • Pin Compatible with ADI's existing Pulser Board and with ADI's GaN Power Amplifier Evaluation Boards
  • Operation in Drain Pulsed Mode or Gate Pulsed Mode
  • Optional Crowbar Circuit for Fast Turn Off in Drain Pulsed Mode
  • Single 24 V to 50 V Power Supply with on-board Negative Gate Voltage Generation.
  • Drain Current Monitoring Circuit

Product Details

Pulser Plus is a reference design for biasing Gallium Nitride RF Power Amplifiers. It plugs directly into Analog Devices’ GaN PA evaluation boards such as ADPA1106 and ADPA1107. The only input signals required to control and operate the board are a power supply voltage between 24 V and 50V and a 0V/3V signal on the Drain Pulse Enable or Gate Pulse Enable digital inputs.

Pulser Plus was specifically designed to enable fast pulsing of GaN Radar Power Amplifiers. It can support RF pulses as short as 1us and with rise and fall times of less than 100 ns in both Drain Pulsed mode and Gate Pulsed Mode.

ADPULSERPLUSEBZ
Pulser Plus Reference Design for GaN PA Biasing and Sequencing
ADPULSERPLUSEBZ Angle View ADPULSERPLUSEBZ Bottom View ADPULSERPLUSEBZ Top View ADPULSERPLUSEBZ Pulser Plus Block Diagram ADPULSERPLUSEBZ Drain Pulsed Mode Block Diagam
EVAL-HMC1114
HMC1114 Evaluation Board
EV1HMC1114LP5D-Angle (1)-web EV1HMC1114LP5D-Angle (2)-web EV1HMC1114LP5D-Bottom-web EV1HMC1114LP5D-Top-web

Latest Discussions

Recently Viewed