ADUC7022

PRODUCTION

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Viewing:

Overview

  • Analog I/O
    Multichannel, 12-bit, 1 MSPS ADC
    Up to 16 ADC channels
    Fully differential and single-ended modes
    0 V to VREF analog input range12-bit voltage output DACs
    Up to 4 DAC outputs available
    On-chip voltage reference
    On-chip temperature sensor (±3°C)
    Voltage comparator
  • Microcontroller
    ARM7TDMI core, 16-bit/32-bit RISC architecture
    JTAG port supports code download and debug
  • Clocking options
    Trimmed on-chip oscillator (±3%)
    External watch crystal
    External clock source up to 44 MHz
    41.78 MHz PLL with programmable divider
  • See datasheet for additional features
ADUC7022
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
ADUC7022 Functional Block Diagram ADUC7022 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

ADuC7019/ADuC702x Code Examples 2


Reference Designs

ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor
CN0153 Circuits from the lab

USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Features and Benefits

  • Typical temperature range of -90 C to +150 C
  • Thermistor temperature monitor
  • Single chip solution with ARM 7 processing core
CN0153
USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor
ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor

Latest Discussions

Recently Viewed