Добавить в Мастер Структурных Схем

OP77:  Next Generation OP07, Ultralow Offset Voltage Operational Amplifier

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4077-1 a single channel version in two grades offering lower offset and drift, higher bandwidth and slew rate with lower input bias current

The OP77 significantly advances the state-of-the-art in precision op amps. The outstanding gain of 10,000,000 or more for the OP77 is maintained over the full 10 V output range. This exceptional gain-linearity eliminates incorrectable system nonlinearities common in previous monolithic op amps and provides superior performance in high closed-loop gain applications. Low initial VOS drift and rapid stabilization time, combined with only 50 mW of power consumption, are significant improvements over previous designs. These characteristics, plus the exceptional TCVOS of 0.3 μV/°C maximum and the low VOS of 25 μV maximum, eliminates the need for VOS adjustment and increases system accuracy over temperature.

PSRR of 3µV/V (110dB) and CMRR of 1.0µV/V maximum virtually eliminates errors caused by power supply drifts and common-mode signals. This combination of outstanding characteristics makes the OP77 ideally suited for high-resolution instrumentation and other tight error budget systems.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Outstanding Gain Linearity
  • Ultrahigh Gain 5000 V/mV Min
  • Low VOS Over Temperature 55 µV Max
  • Excellent TCVOS 0.3 µV/°C Max
  • High PSRR 3 µV/V Max
  • Low Power Consumption 60 mW Max
  • Fits OP07, 725, 108A/308A, 741 Sockets
  • Available in Die Form

Pin Configuration Diagram for OP77

Документация

Наименование Тип контента Тип файлов
OP77: Next Generation OP07 Ultralow Offset Voltage Operational Data Sheet (Rev E, 04/2010) (pdf, 421 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-106: 06: Коллекция примеров применения усилителей  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Информация по аэрокосмической области применения PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OP77 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-87738012A Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 53,26 $ 50,59 N  Используемые материалы PCN Купить
5962-8773802GA Статус: Prodn ROUND HEADER/METAL CAN 8 Mil Tube, 100 $ 25,26 $ 24,00 N  Используемые материалы PCN Купить
5962-8773802PA Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 24,05 $ 22,85 N  Используемые материалы PCN Купить
OP77EZ Статус: Prodn 8 ld CerDIP 8 Ind Tube, 48 $ 6,91 $ 6,56 N  Используемые материалы PCN Купить
OP77FJZ Статус: Prodn ROUND HEADER/METAL CAN 8 Ind Tube, 100 $ 8,06 $ 7,70 Y  Используемые материалы PCN Купить
OP77FZ Статус: Prodn 8 ld CerDIP 8 Ind Tube, 48 $ 4,21 $ 4,01 N  Используемые материалы PCN Купить
OP77NBC Статус: Prodn CHIPS OR DIE 0 Tray, 130 - $ 0,00 Y  Используемые материалы PCN Контакты
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть