Информация о продукте

Статус продукта:Производство
Новые альтернативные решения: NEW DESIGNS consider the AD8671 for lower power or AD8675 for lower bias current or ADA4004-1 with higher bandwidth and lower power.

The OP27 precision operational amplifier combines the low offset and drift of the OP07 with both high speed and low noise. Offsets down to 25µV and drift of 0.6µV/°C maximum make the OP27 ideal for precision instrumentation applications. Exceptionally low noise, en=3.5nV/(root)Hz, at 10 Hz, a low 1/f noise corner frequency of 2.7Hz, and high gain (1.8 million), allow accurate high-gain amplification of low-level signals. A gain-bandwidth product of 8MHz and a 2.8V/µsec slew rate provides excellent dynamic accuracy in high-speed data-acquisition systems.

A low input bias current of ±10nA is achieved by use of a bias-current-cancellation circuit. Over the military temperature range, this circuit typically holds IB and IOS to ±20nA and 15nA respectively.

The output stage has good load driving capability. A guaranteed swing of ±10V into 600 Ohms and low output distortion make the OP27 an excellent choice for professional audio applications.

PSRR and CMRR exceed 120dB. These characteristics, coupled with long-term drift of 0.2µV/month, allow the circuit designer to achieve performance levels previously attained only by discrete designs.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low Noise: 80 nV p-p (0.1 Hz to 10 Hz),
    3 nV/vHz
  • Low Drift: 0.2 µV/°C
  • High Speed: 2.8 V/µs Slew Rate, 8 MHz Gain Bandwidth
  • Low VOS: 10 µV
  • Excellent CMRR: 126 dB at VCM of ±11 V
  • High Open-Loop Gain: 1.8 Million
  • Fits 725, OP07, 5534A Sockets
  • Available in Die Form

Pin Configuration Diagram for OP27

Документация

Наименование Тип контента Тип файлов
OP27: Military Data Sheet  (Rev B, 09/1998) (pdf) Технические описания PDF
OP27: Low Noise, Precision Operational Amplifier Data Sheet  (Rev F, 10/2006) (pdf, 422 kB) Технические описания PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
AN-138: SPICE-Compatible Op Amp Macro-Models  (pdf, 838 kB) Статьи по применению PDF
AN-117: OP-42 Advanced SPICE Macro-Model  (pdf, 168 kB) Статьи по применению PDF
AN-112: AB-112: Single Resistor Controls Wien Bridge Oscillator Frequency  (pdf, 18 kB)
Frequency control can be added to the conventional Wien Bridge Circuit by adding an op amp inverter.
Статьи по применению PDF
AN-111: AB-111: Single-Supply Wien Bridge Oscillator  (pdf, 66 kB)
Wien Bridge Oscillators require only one op amp, important in battery-operation. This circuit operates from a single 9V battery.
Статьи по применению PDF
AN-109: AB-109: High Speed Precision Rectifier  (pdf, 24 kB)
The low offsets and excellent load driving capability of the OP-27 are key advantages in this precision rectifier circuit.
Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Op-Amp Issues--Noise Журнал Analog Dialogue HTML
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Журнал Analog Dialogue HTML
Ask The Applications Engineer-6
Op-Amp Issues

(Analog Dialogue, 30th Anniversary Reader Bonus)
Журнал Analog Dialogue HTML
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OP27 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

OP27 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
OP27AJ/883C Статус: Prodn ROUND HEADER/METAL CAN 8 Mil Tube, 100 $ 27,77 $ 26,39 N  Используемые материалы PCN Купить
OP27AZ Статус: Prodn CERDIP GLASS SEAL 8 Ind Tube, 48 $ 28,17 $ 26,76 N  Используемые материалы PCN Купить
OP27AZ/883C Статус: Prodn CERDIP GLASS SEAL 8 Mil Tube, 48 $ 30,62 $ 29,10 N  Используемые материалы PCN Купить
OP27EP Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 3,76 $ 3,38 N  Используемые материалы PCN Купить
OP27EPZ Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 3,30 $ 2,97 Y  Используемые материалы PCN Купить
OP27EZ Статус: Prodn CERDIP GLASS SEAL 8 Ind Tube, 48 $ 11,70 $ 11,12 N  Используемые материалы PCN Купить
OP27GJZ Статус: Prodn ROUND HEADER/METAL CAN 8 Ind Tube, 100 $ 7,17 $ 6,81 Y  Используемые материалы PCN Купить
OP27GP Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,75 $ 1,37 N  Используемые материалы PCN Купить
OP27GPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,55 $ 1,21 Y  Используемые материалы PCN Купить
OP27GS Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,75 $ 1,37 N  Используемые материалы PCN Купить
OP27GS-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,37 N  Используемые материалы PCN Купить
OP27GS-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,37 N  Используемые материалы PCN Купить
OP27GSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,55 $ 1,21 Y  Используемые материалы PCN Купить
OP27GSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,21 Y  Используемые материалы PCN Купить
OP27GSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,21 Y  Используемые материалы PCN Купить
OP27GZ Статус: Prodn CERDIP GLASS SEAL 8 Ind Tube, 48 $ 6,34 $ 6,04 N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть