Добавить в Мастер Структурных Схем

AD8551:  Zero-Drift, Single-Supply, RRIO Single Op Amp

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4528-1 zero-drift, ultralow noise auto-zero amplifier

This family of amplifiers has ultralow offset, drift, and bias current. The AD8551, AD8552, and AD8554 are single, dual, and quad amplifiers featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V with a single supply.

The AD855x family provides the benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc. topology, these new zero-drift amplifiers combine low cost with high accuracy. No external capacitors are required.

With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD855x are perfectly suited for applications in which error sources cannot be tolerated. Temperature, position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. The rail-to-rail input and output swings provided by the AD855x family make both high-side and low-side sensing easy.

The AD855x family is specified for the extended industrial/auto motive temperature range (−40°C to +125°C). The AD8551 single amplifier is available in 8-lead MSOP and 8-lead narrow SOIC packages. The AD8552 dual amplifier is available in 8-lead narrow SOIC and 8-lead TSSOP surface-mount packages. The AD8554 quad is available in 14-lead narrow SOIC and 14-lead TSSOP packages.

Applications

  • Temperature sensors
  • Pressure sensors
  • Precision current sensing
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low offset voltage: 1 μV
  • Input offset drift: 0.005 μV/°C
  • Rail-to-rail input and output swing
  • 5 V/2.7 V single-supply operation
  • High gain, CMRR, PSRR: 130 dB
  • Ultralow input bias current: 20 pA
  • Low supply current: 700 μA/op amp
  • Overload recovery time: 50 μs
  • No external capacitors required

Pin Configuration Diagram for AD8551

Подобная продукция

ADA4528-1 and ADA4528-2: available in single and dual channel versions offering lower offset and voltage noise, with higher bandwidth in a zero-drift precision Op Amp.

Документация

Наименование Тип контента Тип файлов
AD8551/AD8552/AD8554: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifiers Data Sheet (Rev E, 11/2012) (pdf, 565 kB) Технические описания PDF
AN-934: Низкочастотная схема АРУ с широким динамическим диапазоном (60 дБ) на базе одного усилителя с переменным коэффициентом усиления (pdf, на англ.яз., 317 кБ)  (pdf, 317 kB) Статьи по применению PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-106: 06: Коллекция примеров применения усилителей  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
MS-2062: To Chop or Auto-Zero: That Is the Question.  (pdf, 278 kB) Технические статьи PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Технические статьи HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Технические статьи HTML
Difference Amplifier Uses Digital Potentiometers
by Reza Moghimi, Analog Devices, Inc.
(EDN, May 30, 2002)
Технические статьи HTML
Demystifying Auto-Zero Amplifiers Журнал Analog Dialogue HTML
Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8551 SPICE Macro-Model Модели SPICE HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-1 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single KS-5 lead SC70 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single RJ-5 lead SOT23 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.