Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8629 with higher speed and lower noise.

This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.

The AD857x family provides benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy. (No external capacitors are required.) Using a patented spread-spectrum, auto-zero technique, the AD857x family eliminates the intermodulation effects from interaction of the chopping function with the signal frequency in ac applications.

With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD857x family is perfectly suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many more systems require the rail-to-rail input and output swings provided by the AD857x family.

Applications

  • Temperature sensors
  • Pressure sensors
  • Precision current sensing
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers
  • Data Sheet, Rev. D, 6/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Low offset voltage: 1 μV
    • Input offset drift: 0.005 μV/°C
    • Rail-to-rail input and output swing
    • 5 V/2.7 V single-supply operation
    • High gain: 145 dB typical
    • CMRR: 140 dB typical
    • PSRR: 130 dB typical
    • See Data Sheet for Additional Information

    Pin Configuration Diagram for AD8572

    Подобная продукция

    ADA4528-1 and ADA4528-2: available in single and dual versions offering lower offset and drift, voltage noise, with higher bandwidth in a zero-drift precision Op Amp

    Документация

    Наименование Тип контента Тип файлов
    AD8571/AD8572/AD8574: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifiers Data Sheet  (Rev E, 03/2011) (pdf, 513 kB) Технические описания PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
    AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
    Layout and Wiring Are Critical in Video Converter Circuits.
    Статьи по применению PDF
    Demystifying Auto-Zero Amplifiers Part 2
    by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
    Технические статьи HTML
    Demystifying Auto-Zero Amplifiers Part 1
    by Eric Nolan (Analog Dialogue, March 2000)
    Технические статьи HTML
    Zero-drift Amplifiers Обзор HTML
    Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD8572 SPICE Macro-Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD8572 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD8572AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,38 $ 2,05 N  Используемые материалы PCN Купить
    AD8572AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,05 N  Используемые материалы PCN Купить
    AD8572AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 2,05 N  Используемые материалы PCN Купить
    AD8572ARUZ Статус: Prodn 8 ld TSSOP 8 Ind Tube, 96 $ 2,06 $ 1,78 Y  Используемые материалы PCN Купить
    AD8572ARUZ-REEL Статус: Prodn 8 ld TSSOP 8 Ind Reel, 2500 $ 0,00 $ 1,78 Y  Используемые материалы PCN Купить
    AD8572ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,06 $ 1,78 Y  Используемые материалы PCN Купить
    AD8572ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,78 Y  Используемые материалы PCN Купить
    AD8572ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,78 Y  Используемые материалы PCN Купить
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    PRAOPAMP Evaluation Board
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
    EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть