Добавить в Мастер Структурных Схем

AD5410:  Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC

Информация о продукте

Статус продукта:Производство

The AD5410/AD5420 are low cost, precision, fully integrated 12-/16-bit converters offering a programmable current source output designed to meet the requirements of industrial process control applications. The output current range is programmable at 4 mA to 20 mA, 0 mA to 20 mA, or an overrange function of 0 mA to 24 mA. The output is open-circuit protected. The device operates with a power supply (AVDD) range from 10.8 V to 60 V. Output loop compliance is 0 V to AVDD − 2.5 V.

The flexible serial interface is SPI, MICROWIRE™, QSPI™, and DSP compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications.

The device also includes a power-on reset function, ensuring that the device powers up in a known state, and an asynchronous CLEAR pin that sets the output to the low end of the selected current range.

The total unadjusted error is typically ±0.01% FSR.

Applications

  • Process Control
  • Actuator Control
  • PLC
  • Data Sheet, Rev. A, 9/09

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 12-/16-bit resolution and monotonicity
    • Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA, or
      0 mA to 24 mA
      ±0.01% FSR typical total unadjusted error (TUE)
      ±3 ppm/°C typical output drift
    • Flexible serial digital interface
    • On-chip output fault detection
    • On-chip reference (10 ppm/°C maximum)
    • Asynchronous clear function
    • Power supply (AVDD) range
      10.8 V to 40 V; AD5410AREZ/AD5420AREZ
      10.8 V to 60 V; AD5410ACPZ/AD5420ACPZ
    • Output loop compliance to AVDD − 2.5 V
    • Temperature range: −40°C to +85°C
    • 24-lead TSSOP and 40-Lead LFCSP packages

    AD5410 Functional Block Diagram

    Подобная продукция

    • AD5420 Single-Channel, 16-Bit, 4 mA to 20 mA, Current Source DAC
    • AD5412 Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC
    • AD5749 Industrial Current Out Driver, Single-Supply, 55 V Maximum Supply, Programmable Ranges

    Документация

    Наименование Тип контента Тип файлов
    AD5410/AD5420: Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity Data Sheet (Rev G, 10/2014) (pdf, 514 kB) Технические описания PDF
    AN-1242: Simplified 12-Bit, 4 mA-to-20 mA Output Solution Using the AD5410 Current Source DAC  (pdf, 97 kB) Статьи по применению PDF
    Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
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
    Сопутствующие компоненты

    Suggested Companion Products


    Recommended Low Power Hart Modem for the AD5410
    • For a Hart-compliant fully integrated FSK modem, we recommend the AD5700 or the AD5700-1.
    Recommended Digital Isolators for the AD5410
    • For process control applications, we recommend the ADuM1400 and the ADuM1200 icoupler.
    • For isolated USB designs in healthcare and industrial control, we recommend the ADuM4160.
    Recommended Voltage References for the AD5410

    Recommended Power Solutions

    • For selecting voltage regulator products, use ADIsimPower.

    Were these recommendations helpful?

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-AD5420EBZ Статус: Prodn Evaluation Board $ 99,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.