Добавить к Мастеру создания структурных схем

AD7912:  2-Channel, 2.35 V to 5.25 V, 1 MSPS, 10-Bit A/D Converter

Информация о продукте

Статус продукта:Производство

The AD7912/AD7922 are 10-bit and 12-bit, high speed, low power, 2-channel, successive-approximation ADCs respectively. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. The parts contain a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 6 MHz.

The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is also initiated at this point. There are no pipeline delays associated with the part.

The channel to be converted is selected through the DIN pin and the mode of operation is controlled by CS. The serial data stream from the DOUT pin has a channel identifier bit and a mode identifier bit, which provide information about the channel converted and the current mode of operation.

As a result of the Daisy Chain mode of operation, several AD7912/AD7922 can be connected together in Daisy Chain configuration. The Daisy Chain mode allows the user to read the conversion result from the ADCs contained in the chain.

The AD7912/AD7922 use advanced design techniques to achieve very low power dissipation at high throughput rates.

The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus the analog input range for the part is 0 to VDD. The conversion rate is determined by the SCLK signal.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Fast Throughput Rate: 1 MSPS
  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power:
    4.8 mW typ at 1 MSPS with 3 V Supplies
    15.5 mW typ at 1 MSPS with 5 V Supplies
  • Wide Input Bandwidth:
    71.5 min dB SNR at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI™ /MICROWIRE™ /DSP Compatible
  • Standby Mode: 1 µA max
  • Daisy Chain Mode
  • 8-Lead TSOT Package
  • 8-Lead MSOP Package

Functional Block Diagram for AD7912

OF NOTE ...

For samples and technical information, please contact the ADC Development Group. Please include your name, company, address and a brief description of your application.

Документация

Наименование Тип контента Тип файлов
AD7912/AD7922: 2-Channel, 2.35 V to 5.25 V 1MSPS, 10-/12-Bit ADCs Data Sheet  (Rev 0, 04/2004) (pdf, 386 kB) Технические описания PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Input Buffer Amplifiers for the AD7912

  • For low distortion, low noise, dual supplies, we recommend the AD8599.
  • For precision, low noise, low cost, single supply, we recommend the AD8605 family of operational amplifiers.
Recommended Precision References for the AD7912
  • For applications requiring a 3V reference with high output current, we recommend the REF193 or the ADR433.
  • For applications requiring a 2.5V reference, we recommend the REF192 or the ADR421.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7912 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7912CBZ Статус: Контакты Evaluation Board $ 59,00 Да -
EVAL-110VAC-USZ Статус: Контакты Evaluation Board $ 20,00 Да -
EVAL-220VAC-UKZ Статус: Prodn Evaluation Board $ 20,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть