Добавить к Мастеру создания структурных схем

AD7793:  3-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference

Информация о продукте

Статус продукта:Производство

The AD7792/AD7793 are low power, low noise, complete analog front ends for high precision measurement applications. The AD7792/AD7793 contain a low noise 16-/24-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 40 nV when the update rate equals 4.17 Hz.

The devices contain a precision low noise, low drift internal band gap reference and can accept an external differential reference. Other on-chip features include programmable excitation current sources, burnout currents, and a bias voltage generator. The bias voltage generator sets the common-mode voltage of a channel to AVDD/2.

The devices can be operated with either the internal clock or an external clock. The output data rate from the parts is software-programmable and can be varied from 4.17 Hz to 470 Hz.

The parts operate with a power supply from 2.7 V to 5.25 V. They consume a current of 400 μA typical and are housed in a 16-lead TSSOP package.

Applications

  • Thermocouple measurements
  • RTD measurements
  • Thermistor measurements
  • Gas analysis
  • Industrial process control
  • Instrumentation
  • Portable instrumentation
  • Blood analysis
  • Smart transmitters
  • Liquid/gas chromatography
  • 6-digit DVM

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Current: 400 μA typical
  • Power-down: 1 μA maximum
  • Update rate: 4.17 Hz to 470 Hz
  • 3 differential inputs

Functional Block Diagram for AD7793

New Document Type:

PDF

AD7793 Condensed Review (pdf)
A 6-page, concise, clear and downloadble brief on the AD7793.

Frequently Asked Questions ...

Документация

Наименование Тип контента Тип файлов
AD7792/AD7793: 3-Channel, Low Noise, Low Power, 16-/24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference Data Sheet (Rev B, 03/2007) (pdf, 654 kB) Технические описания PDF
AN-968: Current Sources: Options and Circuits  (pdf, 131 kB) Статьи по применению PDF
AN-880: ADC Requirements for Temperature Measurement Systems  (pdf, 423 kB) Статьи по применению PDF
AN-607: 07: Выбор низкочастотного Сигма-Дельта АЦП  (pdf) Статьи по применению PDF
AN-607: Selecting a Low Bandwidth (<15 kSPS) Sigma-Delta ADC  (pdf, 222 kB) Статьи по применению PDF
AN-397: Electrically Induced Damage to Standard Linear Integrated Circuits:  (pdf, 149 kB)
The Most Common Causes and the Associated Fixes to Prevent Reoccurrence
Статьи по применению PDF
AN-389: Using Sigma-Delta Converters-Part 2  (pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs; Continuation of Part 1 Discussion.
Статьи по применению PDF
AN-388: Using Sigma-Delta Converters-Part 1  (pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs
Статьи по применению PDF
AN-347: Shielding and Guarding  (pdf, 688 kB)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach
Статьи по применению PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Статьи по применению PDF
AN-283: Sigma-Delta ADCs and DACs  (pdf, 1699 kB)
Overview of Sigma-Delta Concepts: Oversampling, Noise Shaping Using the Sigma-Delta Modulator, Digital Filtering and Decimation.
Статьи по применению PDF
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) Статьи по применению PDF
AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation  (pdf, 280 kB) Статьи по применению PDF
CN-0172: High Accuracy Multichannel Thermocouple Measurement Solution  (pdf, 319 kB) Circuit Note PDF
CN0206: Complete Type T Thermocouple Measurement System with Cold Junction Compensation Rev. A  (pdf, 252 kB) Circuit Note PDF
CN-0206: Complete Thermocouple Measurement System Using the AD7793 24-Bit Sigma-Delta ADC  (pdf, 184 kB) Circuit Note PDF
CN-0067: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC, the ADuM5401 Digital Isolator, and a High Performance In-Amp  (pdf, 271 kB) Circuit Note PDF
CN-0066: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC and the ADuM5401 Digital Isolator  (pdf) Circuit Note PDF
UG-181: PLC Demo System User Guide  (pdf, 541 kB) Руководства пользователей PDF
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)
Журнал Analog Dialogue HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Delta-Sigma Rocks RF, As ADC Designers Jump On Jitter
(Electronic Design, 1/12/06)
Технические статьи HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1)
Технические статьи HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Технические статьи HTML
Sigma Delta ADCs (< 15 kSPS) Product Selection Guide HTML
See what 40 years of data acquisition expertise can do for your instrumentation designs. Обзор HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
FAQs for the AD779x family. FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Источники энергии и преобразование HTML
Digital Filter Model Spreadsheets
These spreadsheet tools show the response of the digital filter section of the AD71xx and AD77xx devices based on input parameters.
Design Calculators HTML
AD7793 - Microcontroller No-OS Driver Device Drivers HTML
AD7793 IIO Low Power Sigma-Delta ADC Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

Сопутствующие компоненты

Suggested Companion Products


Recommended High Accuracy, Precision References - 2.5V for the AD7793

  • For applications requiring the lowest noise performance and output trim adjust, we recommend the ADR441.
  • For high output current applications, we recommend the ADR431.
  • For wide supply applications, we recommend the AD780.
  • For cost sensitive applications, we suggest the AD1582 or the ADR391.
Recommended Digital Isolators for the AD7793
  • For process control applications, we recommend the ADuM1400 and the ADuM1200 icoupler.
  • For isolated USB designs in healthcare and industrial control, we recommend the ADuM4160.
Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7793 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7793EBZ Статус: Prodn Evaluation Board $ 59,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть