Информация о продукте

Статус продукта:Производство

The AD7643 is an 18-bit, 1.25 MSPS, charge redistribution SAR, fully differential, analog-to-digital converter (ADC) that operates from a single 2.5 V power supply. The part contains a high speed, 18-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and both serial and parallel system interface ports. The part has no latency and can be used in asynchronous rate applications. The AD7643 is hardware factory calibrated and tested to ensure ac parameters, such as signal-to-noise ratio (SNR), in addition to the more traditional dc parameters of gain, offset, and linearity. The AD7643 is available in Pb-free only packages with operation specified from −40°C to +85°C.

Product Highlights

  1. Fast Throughput. The AD7643 is a 1.25MSPS, charge redistribution, 18-bit SAR ADC.
  2. Superior Linearity. The AD7643 has no missing 18-bit code.
  3. Internal Reference. The AD7643 has a 2.048 V internal reference with a typical drift of ±10 ppm/°C and an on-chip TEMP sensor.
  4. Single-Supply Operation. The AD7643 operates from a 2.5 V single supply.
  5. Serial or Parallel Interface. Versatile parallel (18-, 16-, or 8-bit bus) or 2-wire serial interface arrangement compatible with 2.5 V, 3.3 V, or 5 V logic.
Applications

  • Medical instruments
  • High speed data acquisition/high dynamic data acquisition
  • Digital signal processing
  • Spectrum analysis
  • Instrumentation
  • Communications
  • ATE

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Throughput: 1.25 MSPS
  • INL: ±2 LSB typical, ±3 LSB max; ±8 ppm of full scale
  • 18-bit resolution with no missing codes
  • Dynamic range: 95.5 dB
  • SNR: 93.5 dB typical @ 20 kHz (VREF = 2.5 V)
  • THD: −112 dB typical @ 20 kHz (VREF = 2.5 V)
  • No pipeline delay (SAR architecture)
  • 2.048 V internal reference: typ drift 10 ppm/°C; TEMP output
  • Differential input range: ±VREF
    (VREF up to 2.5 V)
  • Parallel (18-, 16-, or 8-bit bus) and serial 5 V/3.3 V/2.5 V interface
  • SPI®/QSPI™/MICROWIRE™/DSP compatible
  • Single 2.5 V supply operation

Functional Block Diagram for AD7643

Документация

Наименование Тип контента Тип файлов
AD7643: 18-Bit, 1.25 MSPS PulSAR™ ADC Data Sheet (Rev 0, 05/2006) (pdf, 676 kB) Технические описания PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Обзор PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7643

  • For low bias current, low frequency, we recommend the ADA4627.
  • For single-ended to differential driver applications, we recommend AD8139 or the ADA4930-1.
  • For a fully differential attenuating precision amplifier, we recommend the AD8475.
  • For low noise, low distortion, low power, we recommend the ADA4841-1.
Recommended External Voltage References for the AD7643
  • For low power, we suggest the ADR291.
  • For lowest cost, we suggest the AD1582.
  • For external reference buffer, we recommend the AD8031 or the AD8032.
Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7643 Model Options

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7643EDZ Статус: Prodn Evaluation Board $ 99,00 Да -
EVAL-CED1Z Статус: Prodn Evaluation Controller Board $ 249,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть