Добавить к Мастеру создания структурных схем

AD7323:  500 kSPS, 4-Channel, Software Selectable True bipolar Input, 12-Bit Plus Sign A/D Converter

Информация о продукте

Статус продукта:Производство

The AD7323 is a 4-channel, 12-bit plus sign successive approximation analog-to-digital converter (ADC) designed on the iCMOS™ (industrial CMOS) process. iCMOS is a process combining high voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage parts could achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can accept bipolar input signals while providing increased performance, dramatically reduced power consumption, and reduced package size.

The AD7323 can accept true bipolar analog input signals. The AD7323 has four software selectable input ranges, ±10 V, ±5 V, ±2.5 V, and 0 V to +10 V. Each analog input channel can be independently programmed to one of the four input ranges. The analog input channels on the AD7323 can be programmed to be single-ended, true differential, or pseudo differential.

The ADC contains a 2.5 V internal reference. The AD7323 also allows for external reference operation. If a 3 V reference is applied to the REFIN/OUT pin, the AD7323 can accept a true bipolar ±12 V analog input. Minimum ±12 V VDD and VSS supplies are required for the ±12 V input range. The ADC has a high speed serial interface that can operate at throughput rates up to 500 kSPS.

Product Highlights

  1. The AD7323 can accept true bipolar analog input signals, ±10 V, ±5 V, and ±2.5 V, and 0 V to +10 V unipolar signals.
  2. The four analog inputs can be configured as four single-ended inputs, two true differential input pairs, two pseudo differential inputs, or three pseudo differential inputs.
  3. 500 kSPS serial interface. SPI-/QSPI™-/DSP-/MICROWIRE™-compatible interface.
  4. Low power, 18 mW, at a maximum throughput rate of 500 kSPS.
  5. Channel sequencer.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 12-bit plus sign SAR ADC
  • True bipolar input ranges
  • Software-selectable input ranges ±10 V, ±5 V, ±2.5 V, 0 V to +10 V
  • 500 kSPS throughput rate
  • Four analog input channels with channel sequencer
  • Single-ended, true differential, and pseudo differential analog input capability
  • High analog input impedance
  • Low power: 18 mW
  • Full power signal bandwidth: 22 MHz
  • Internal 2.5 V reference
  • High speed serial interface
  • Power-down modes
  • 16-lead TSSOP package
  • iCMOS process technology

AD7323 Functional Block Diagram

Документация

Наименование Тип контента Тип файлов
AD7323: 500 kSPS, 4-Channel, Software-Selectable, True Bipolar Input, 12-Bit Plus Sign ADC Data Sheet (Rev A, 01/2010) (pdf, 726 kB) Технические описания PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Complementary Products


Recommended Input Buffer Amplifiers for the AD7323

  • For low noise and low frequency at high supply voltages( up to +-18V), we suggest the AD8597, ADA4627-1 or the dual AD8599.
  • For low noise and low frequency applications at medium supply voltages( up to +-13V), we suggest the AD8610 or the dual AD8620.

Recommended External References for the AD7323

  • For a precision 3.0V reference, we recommend AD780 or the REF193.
Recommended Voltage Regulators for the AD7323
  • For low dropout regulators with inputs up to 5V, we recommend the low noise ADP151 or the low power ADP160.
  • For high current switching regulators with inputs up to 5V, we recommend the low noise ADP2114.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7323 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть