Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4077-2 a dual channel version in two grades offering lower offset and drift, higher bandwidth and slew rate with lower input bias current.

The OP177 features one of the highest precision performance of any op amp currently available. Offset voltage of the OP177 is only 25 μV maximum at room temperature. The ultralow VOS of the OP177 combines with its exceptional offset voltage drift (TCVOS) of 0.3 μV/°C maximum to eliminate the need for external VOS adjustment and increases system accuracy over temperature.

The OP177 open-loop gain of 12 V/μV is maintained over the full ±10 V output range. CMRR of 130 dB minimum, PSRR of 120 dB minimum, and maximum supply current of 2 mA are just a few examples of the excellent performance of this operational amplifier. The combination of outstanding specifications of the OP177 ensures accurate performance in high closed-loop gain applications.

This low noise, bipolar input op amp is also a cost effective alternative to chopper-stabilized amplifiers. The OP177 provides chopper-type performance without the usual problems of high noise, low frequency chopper spikes, large physical size, limited common-mode input voltage range, and bulky external storage capacitors.

The OP177 is offered in the −40°C to +85°C extended industrial temperature ranges. This product is available in 8-lead PDIP, as well as the space saving 8-lead SOIC.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ultralow Offset Voltage:TA = 25°C: 25 µV maximum
  • Outstanding offset voltage drift 0.3 μV/°C maximum
  • Excellent open-loop gain and gain linearity 12 V/μV typical
  • CMRR: 130 dB minimum
  • PSRR: 115 dB minimum
  • Low supply current 2.0 mA maximum
  • Fits industry-standard precision op amp sockets

Functional Block Diagram

Документация

Наименование Тип контента Тип файлов
OP177: Ultraprecision Operational Amplifier Data Sheet (Rev G, 09/2012) (pdf, 340 kB) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
CN-0061: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and AD7357 Dual, 4.2 MSPS, 14-Bit SAR ADC  (pdf, 96 kB) Circuit Note PDF
CN-0052: Unipolar, Precision DC Digital-to-Analog Conversion using the AD5450/AD5451/AD5452/AD5453 8-/10-/12-/14-Bit DACs  (pdf, 112 kB) Circuit Note PDF
CN-0048: AD7265 12-Bit, 3-Channel SAR ADC in Differential and Single-Ended Configurations Using the AD8022 High Speed Op Amp  (pdf, 153 kB) Circuit Note PDF
CN-0042: Driving the AD7366/AD7367 Bipolar SAR ADC in Low-Distortion DC-Coupled  (pdf, 130 kB) Circuit Note PDF
CN-0041: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and the AD7356 5 MSPS, 12-Bit SAR ADC  (pdf, 98 kB) Circuit Note PDF
CN-0039: AD7266 SAR ADC in DC-Coupled Differential and Single-Ended Applications  (pdf, 109 kB) Circuit Note PDF
CN-0040: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and the AD7352 Dual, 3 MSPS, 12-Bit SAR ADC  (pdf, 108 kB) Circuit Note PDF
High-Voltage Monitor Features High Accuracy
... Article is on page 3 of PDF.
(Electronic Design, Ideas for Design, 8/19/2002)
Технические статьи HTML
RAQs index Rarely Asked Questions HTML
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OP177 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

OP177 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
OP177FPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,04 $ 2,72 Y  Используемые материалы PCN Купить
OP177FSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,04 $ 2,72 Y  Используемые материалы PCN Купить
OP177FSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,72 Y  Используемые материалы PCN Купить
OP177FSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 2,72 Y  Используемые материалы PCN Купить
OP177GPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 0,97 $ 0,83 Y  Используемые материалы PCN Купить
OP177GS Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,09 $ 0,93 N  Используемые материалы PCN Купить
OP177GS-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,93 N  Используемые материалы PCN Купить
OP177GS-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 0,93 N  Используемые материалы PCN Купить
OP177GSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 0,97 $ 0,83 Y  Используемые материалы PCN Купить
OP177GSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,83 Y  Используемые материалы PCN Купить
OP177GSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 0,83 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть