ADXRS450
RECOMMENDED FOR NEW DESIGNS±300°/sec High Vibration Immunity Digital Gyro
- Part Models
- 2
- 1ku List Price
- Starting From $54.38
Overview
- Complete rate gyroscope on a single chip
- ±300°/sec angular rate sensing
- High vibration rejection over a wide frequency range
- Excellent 25°/hour null offset stability
- 2000 g powered shock survivability
- SPI digital output with 16-bit data-word
- Low noise and low power
- 3.3 V and 5 V operation
- -40°C to +105°C operation
- Ultra small, light, and RoHS compliant
- Two package options:
- Low cost SOIC_CAV package for yaw rate (Z-axis) response
- Innovative ceramic vertical mount package, which can be oriented for pitch, roll, or yaw response
The ADXRS450 is an angular rate sensor (gyroscope) intended for industrial, medical, instrumentation, stabilization, and other high performance applications. An advanced, differential, quad sensor design rejects the influence of linear acceleration, enabling the ADXRS450 to operate in exceedingly harsh environments where shock and vibration are present.
The ADXRS450 uses an internal, continuous self-test architecture. The integrity of the electromechanical system is checked by applying a high frequency electrostatic force to the sense structure to generate a rate signal that can be differentiated from the baseband rate data and internally analyzed.
The ADXRS450 is capable of sensing angular rate of up to ±300°/sec. Angular rate data is presented as a 16-bit word, as part of a 32-bit SPI message.
The ADXRS450 is available in a cavity plastic 16-lead SOIC (SOIC_CAV) and an SMT-compatible vertical mount package (LCC_V), and is capable of operating across both a wide voltage range (3.3 V to 5 V) and temperature range (−40°C to +105°C).
APPLICATIONS
- Rotation sensing medical applications
- Rotation sensing industrial and instrumentation
- High performance platform stabilization
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 1
Video 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXRS450BRGZ | 16-Lead SOIC_CAV | ||
| ADXRS450BRGZ-RL | 16-Lead SOIC_CAV |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 14, 2014 - 14_0055 Increase Cap Cavity to 175µm and Increase TiW Barrier to 2000Å for GC800A. |
||
| ADXRS450BRGZ | PRODUCTION | |
| ADXRS450BRGZ-RL | PRODUCTION | |
|
Aug 22, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped MEMS Devices |
||
| ADXRS450BRGZ | PRODUCTION | |
| ADXRS450BRGZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?