レベル変換器

アナログ・デバイセズのレベル変換器は、最も柔軟性に優れたレベル変換ソリューションを提供します。

ADG3241シリーズのレベル変換器は、革新的なSELピン機能により3.3Vから1.8Vに直接変換を行うとともに、双方向のデータ転送も実現できます。また、ADG3123 8チャンネル レベル変換器は、-10~+30Vという、非常に高い出力電圧レベルに変換可能です。ADG3245 8チャンネル、2ポートのレベル変換器は、1244Mbpsのデータレートで高速データの処理も可能です。

アナログ・デバイセズは、幅広いラインナップで提供される高性能レベル変換IC群で、専門性の高い設計を支援します。

製品セレクションテーブル

Level Translators

Part#
Results: 17
日本語データシートMax Data RateProp DelayBus Enable Time VCC 1 (V)Vcc 2 (V)ICC Supply CurrentICC2 Supply CurrentPkgLeast # PinsWidest Temp RangeProduct DescriptionPrice* (1000 pcs.)
ADG3123 100kbps80ns-Single(+25 to +30)-5V to -10V151µA1µATSSOP20-40 to +858-Channel, CMOS-Logic-to-High-Voltage Level Translator $2.33
ADG3231 30Mbps4ns-Single(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-236-40 to +85Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.44
ADG3232 30Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-238-40 to +852:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift $0.53
ADG3233 30Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µAMSOP; SOT-238-40 to +85Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch $0.58
ADG3300 50Mbps5ns1µs1.15 - 5.51.65V - 5.5V5µA5µATSSOP20-40 to +85Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator $1.62
ADG3301 50Mbps6ns1µs1.15 - 5.51.65V - 5.5V1µA1µASC706-40 to +85Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator $0.47
ADG3308 
60Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP; TSSOP20-40 to +85Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator $1.62
ADG3304 
60Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP; TSSOP14-40 to +85Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator $0.97
ADG3257 933Mbps100ps5ns5-3n/a1µA-QSOP16-40 to +85High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch $0.60
ADG3245 1244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5; Single(+2.3 to +3.6)n/a1µA-CSP; TSSOP20-40 to +852.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch $0.72
ADG3246 1244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-CSP; TSSOP24-40 to +852.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch $0.75
ADG3247 1244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-CSP; TSSOP40-40 to +852.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch $0.99
ADG3248 1.244Gbps225ps-2.5 - 1.8; 3.3 - 2.5n/a1µA-SC706-40 to +852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 $0.57
ADG3249 1.244Gbps225ps-2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a0.2mA-SOT-238-40 to +852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch $0.57
ADG3241 
1500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-SC706-40 to +852.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch $0.44
ADG3242 1500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µA-SOT-238-40 to +852.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch $0.57
ADG3243 1500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 2.5n/a1µA-SOT-238-40 to +852.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch $0.57
Sorted by Data Rate (Ascending)
トップページへ