ADL5570:  パワーアンプ、2.3~2.4GHz、WiMAX向け

ADL5570は、高い直線性を備えた、WiMAX端末(デューティサイクル31%、TDDを使用)向けの2.3~2.4GHzパワーアンプです。29dBのゲイン、31dBmの出力圧縮ポイント(@2.35GHz)で、最大26dBmの出力電力レベルで動作し、電源電圧3.5VでEVMを3%以下に保つことができます(OFDM 16/64 QAM)。PAEは20%(POUT@25dBm)で ...続きを見る

ADL5570:  パワーアンプ、2.3~2.4GHz、WiMAX向け

製品概要

ADL5570は、高い直線性を備えた、WiMAX端末(デューティサイクル31%、TDDを使用)向けの2.3~2.4GHzパワーアンプです。29dBのゲイン、31dBmの出力圧縮ポイント(@2.35GHz)で、最大26dBmの出力電力レベルで動作し、電源電圧3.5VでEVMを3%以下に保つことができます(OFDM 16/64 QAM)。PAEは20%(POUT@25dBm)です。

ADL5570のRF入力はチップ上でマッチングされており、入力リターン損失は-10dB未満です。オープンコレクタ出力は、ストリップラインおよび外付けのシャントに対して外部でマッチングを行います。

ADL5570は3.2~4.2Vの電源で動作し、25dBm出力時(3.5V電源)の電源電流は440mA実効値(データ・バースト中)です。出力レベルが10dBm以下の動作の場合は、低消費電力モードになり、動作電流は100mA、静止電流は70mAで最適化されます。静止電流を1mAに低減するスタンバイ・モードは、TDD(時分割二重)端末がデータを受信しているときに便利です。

ADL5570はGaAs HBTプロセスで製造されており、4mm×4mm、16ピン、鉛フリー、RoHS準拠のLFCSPを採用しています。このパッケージは露出パドルを備え、熱抵抗特性に優れています。-40~+85℃の温度範囲で動作します。

アプリケーション

  • WiMAX/WiBro移動端末
  • 特長

    • 29dBの固定ゲイン
    • 2.3~2.4GHz動作
    • 16QAM OFDMのEVM:≦3% @25dBm(POUT
    • 静止電流
      高電力モード:130mA
      低電力モード:70mA
    • 内部で入力を50Ωにマッチング
    • 電源:3.2~4.2V
    • 電力付加効率(PAE):20%
    • バッテリ・ドレインを抑える複数の動作モード
      低消費電力モード:100mA
      スタンバイ・モード:1mA
      スリープ・モード:<1μA

    ブロック図

    ADL5570ブロック図
    ADL5570機能ブロック図

    仕様

    Frequency Range (MHz) 2300 to 2400
    Gain (dB) 29dB
    Supply Current (max) 100mA
    Package 16-Lead LFCSP
    1 dB Comp Point (dBm) 31

    その他の製品を探す

    Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
    AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
    AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
    AD8366 - 16 - - 11.84 180mA 100 - 32-Lead CSP -
    ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
    ADL5321 2300 to 4000 14 41 26 4 100mA 2600 Driver 3-Lead SOT-89 $2.58
    ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
    ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
    ADL5521 400 to 4000 15.8 35 21.8 1 65mA 1950 LNA 8-Lead LFCSP $2.18
    ADL5523 400 to 4000 17 34 21.2 1 65mA 1950 LNA 8-Lead LFCSP $2.18
    ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
    ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
    ADL5534 20 to 500 20 40 20.4 2.5 110mA 70 Dual IFA 16-Lead LFCSP $3.00
    ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
    ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
    ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
    ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況