AD7468:  1.6 V Micro-Power 8-Bit ADC

The AD7466/AD7467/AD7468* are 12-/10-/8-bit, high speed, low power, successive approximation analog-to-digital converters (ADCs), respectively. The parts operate from a single 1.6 V to 3.6 V power ...続きを見る

AD7468:  1.6 V Micro-Power 8-Bit ADC

製品概要

The AD7466/AD7467/AD7468* are 12-/10-/8-bit, high speed, low power, successive approximation analog-to-digital converters (ADCs), respectively. The parts operate from a single 1.6 V to 3.6 V power supply and feature throughput rates up to 200 kSPS with low power dissipation. The parts contain a low noise, wide bandwidth track-and-hold amplifier, which can handle input frequencies in excess of 3 MHz.

The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS, and the conversion is also initiated at this point. There are no pipeline delays associated with the part.

The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus, the analog input range for the part is 0 V to VDD. The conversion rate is determined by the SCLK.

Product Highlights

  1. Specified for supply voltages of 1.6 V to 3.6 V
  2. 12-, 10-, and 8-bit ADCs in SOT-23 and MSOP packages
  3. High throughput rate with low power consumption. Power consumption in normal mode of operation at 100 kSPS and 3 V is 0.9 mW maximum
  4. Flexible power/serial clock speed management. The conversion rate is determined by the serial clock, allowing the conversion time to be reduced through increases in the serial clock speed. Automatic power-down after conversion allows the average power consumption to be reduced when in power-down. Current consumption is 0.1 μA maximum and 8 nA typically when in power-down
  5. Reference derived from the power supply
  6. No pipeline delay
  7. The part features a standard successive approximation ADC with accurate control of conversions via a CS input

Applications

  • Battery-powered systems
  • Medical instruments
  • Remote data acquisition
  • Isolated data acquisition
  • *Protected by U.S. Patent No. 6,681,332

    Data Sheet, Rev. C, 5/07

    Features

    • Specified for VDD of 1.6 V to 3.6 V
    • Low power:
      0.62 mW typical at 100 kSPS with 3 V supplies
      0.48 mW typical at 50 kSPS with 3.6 V supplies
      0.12 mW typical at 100 kSPS with 1.6 V supplies
    • Fast throughput rate: 200 kSPS
    • Wide input bandwidth:
      71 dB SNR at 30 kHz input frequency
    • Flexible power/serial clock speed management
    • No pipeline delays
    • High speed serial interface:
      SPI/QSPI™/MICROWIRE™/DSP compatible
    • Automatic power-down
    • Power-down mode: 8 nA typical
    • 6-lead SOT-23 package
    • 8-lead MSOP package

    Diagrams

    AD7468 Diagram
    Functional Block Diagram for AD7468

    仕様

    Resolution (Bits) 8bit
    T-Put Rate 200kSPS
    # Chan 1
    Supply V Single(+1.8),Single(+2.5),Single(+3),Single(+3.3)
    Pwr Diss (max) 0.57mW
    Interface Ser,SPI
    Ain Range Uni (Vref)
    SNR (dB) 49dB
    Pkg Type SOP,SOT

    その他の製品を探す

    AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

    AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

    AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter

    AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

    新製品情報のRSSフィードを取得 続きを見る
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD7468 8 200KSPS 1 570µW
    AD7819 8 200KSPS 1 17.5mW
    AD7823 8 200KSPS 1 17.5mW
    AD7478 8 1MSPS 1 17.5mW
    AD7478A 8 1.2MSPS 1 17.5mW
    AD7278 8 3MSPS 1 19.8mW
    AD7827 8 1MSPS 1 50mW