AD8228: Low Gain Drift Precision Instrumentation Amplifier Fixed G = 10, 100
The AD8228 is a high performance instrumentation amplifier with very high gain accuracy. Because all gain setting resistors are internal and laser trimmed, gain accuracy and gain drift are better than ...続きを見る
AD8228: Low Gain Drift Precision Instrumentation Amplifier Fixed G = 10, 100
製品概要
The AD8228 is a high performance instrumentation amplifier with very high gain accuracy. Because all gain setting resistors are internal and laser trimmed, gain accuracy and gain drift are better than can be achieved with typical instrumentation amplifiers.
Low voltage offset, low offset drift, low gain drift, high gain accuracy, and high CMRR make this part an excellent choice in applications that demand the best dc performance possible, such as bridge signal conditioning.
The AD8228 operates on both single and dual supplies. Because the part can operate on supplies up to ±18 V, it is well suited for applications where high common-mode input voltages are encountered. The AD8228 is available in 8-lead MSOP and SOIC packages.
Performance is specified over the entire industrial temperature range of −40°C to +85°C for all grades. Furthermore, the AD8228 is operational from −40°C to +125°C. For a pin-compatible amplifier with similar specifications, but with a gain range of 1 to 1000, see the AD8221.
Applications
Data Sheet, Rev 0, 08/2008
Features
- Easy to use
- Pin strappable gains of 10 and 100
- Wide power supply range: ±2.3 V to ±18 V
- DC specifications (B Grade, G = 10)
2 ppm/°C gain drift
0.02% gain error
50 μV maximum input offset voltage
0.8 μV/°C maximum input offset drift
0.6 nA maximum input bias current
100 dB CMRR
- AC specifications
650 kHz, –3 dB bandwidth (G = 10)
2 V/μs slew rate - Low noise
8 nV/√Hz, @ 1 kHz (G = 100)
0.3 μV p-p from 0.1 Hz to 10 Hz (G = 100)
AD8275 - G = 0.2, Level Translation, 16-Bit ADC Driver
AD8274 - Very Low Distortion, Precision Difference Amplifier
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | +4.5 | +5.5 | 2.2mA | 6 | 15ppm/C | -40 to +125 | SOIC | $1.21 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | +4.5 | +5.5 | 2mA | 10 | 10ppm/C | -40 to +125 |