ADG1208:  Low Capacitance, 8-Channel, ±15 V/+12 V iCMOS® Multiplexer

Product Status:   Production 

The ADG1208 and ADG1209 are monolithic, iCMOS® analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG1208 switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1, and A2. The ADG1209 switches one of four differential inputs to a common differential More

output as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.

The iCMOS (industrial CMOS) modular manufacturing process combines high voltage CMOS (complementary metal-oxide semiconductor) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.

The ultralow capacitance and exceptionally low charge injection of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Figure 2 of the data sheet shows that there is minimum charge injection over the entire signal range of the device. iCMOS construction also ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.

Applications

  • Audio and video routing
  • Automatic test equipment
  • Data-acquisition systems
  • Battery-powered systems
  • Sample-and-hold systems
  • Communication systems
  • Data Sheet, Rev. A, 4/07

    Less

    ADG1208:  Low Capacitance, 8-Channel, ±15 V/+12 V iCMOS® Multiplexer

    Product Description

    The ADG1208 and ADG1209 are monolithic, iCMOS® analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG1208 switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1, and A2. The ADG1209 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.

    The iCMOS (industrial CMOS) modular manufacturing process combines high voltage CMOS (complementary metal-oxide semiconductor) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.

    The ultralow capacitance and exceptionally low charge injection of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Figure 2 of the data sheet shows that there is minimum charge injection over the entire signal range of the device. iCMOS construction also ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.

    Applications

  • Audio and video routing
  • Automatic test equipment
  • Data-acquisition systems
  • Battery-powered systems
  • Sample-and-hold systems
  • Communication systems
  • Data Sheet, Rev. A, 4/07

      • <1 pC charge injection over full signal range
      • 1 pF off capacitance
      • 33 V supply range
      • 120 Ω on resistance
      • Fully specified at ±15 V/+12 V
      • 3 V logic compatible inputs
      • Rail-to-rail operation
      • Break-before-make switching action
      • Available in 16-lead TSSOP, 4 mm × 4 mm LFCSP_VQ, and 16-lead SOIC
      • Typical power consumption < 0.03 μW

    Functional Block Diagram for ADG1208

    To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

    Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

    ADG1208 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADG1208YCPZ-REEL Status: Production 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 TBD Reel, 5000 - $3.70 Y  Material Info PCN Purchase
    ADG1208YCPZ-REEL7 Status: Production 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 TBD Reel, 1500 - $2.68 Y  Material Info PCN Purchase Sample
    ADG1208YRUZ Status: Production 16 ld TSSOP 16 Comm. Tube, 96 $3.27 $2.68 Y  Material Info PCN Purchase Sample
    ADG1208YRUZ-REEL7 Status: Production 16 ld TSSOP 16 Comm. Reel, 1000 - $2.68 Y  Material Info PCN Purchase
    ADG1208YRZ Status: Production 16 ld SOIC 16 Ind Tube, 48 $2.90 $2.38 Y  Material Info PCN Purchase Sample
    ADG1208YRZ-REEL7 Status: Production 16 ld SOIC 16 Ind Reel, 1000 - $2.38 Y  Material Info PCN Purchase

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Packing, Qty
    Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN/PDN
    This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

    Check Inventory/Purchase/Sample
    The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
    The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close