Add to Signal Chain Designer

ADG733:  CMOS, 2.5 Ω Low Voltage, Triple SPDT Switch

Product Details

The ADG733 is a low voltage, CMOS device comprising three independently selectable SPDT (single pole, double throw) switches. Low power consumption and operating supply range of +1.8 V to +5.5 V and dual ±3 V make the ADG733 ideal for battery powered, portable instruments. All channels exhibit break before make switching action preventing momentary shorting when switching channels. An       EN input is used to enable or disable the device. When disabled, all channels are switched OFF.

FEATURES and BENEFITS

  • 1.8 V to 5.5 V Single Supply
  • ±2.5 V Dual Supply
  • 2.5 O On Resistance
  • 0.5 O On Resistance Flatness
  • 100 pA Leakage Currents
  • 19 ns Switching Times
  • Triple SPDT: ADG733
  • Quad SPDT: ADG734
  • Small TSSOP and QSOP Packages
  • Low Power Consumption
  • TTL/CMOS Compatible Inputs

Functional Block Diagram for ADG733

OF NOTE ...

See also ADG786 in 20-Lead Chip Scale Packages.

Documentation

Title Content Type File Type
ADG733/AD734: CMOS, 2.5 Ohm Low Voltage, Triple SPDT Switches Data Sheet  (Rev A, 12/2002) (pdf, 364 kB) Data Sheets PDF
CN0312: Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors  (pdf, 404 kB) Circuit Note PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADG733 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG733BRQZ Status: Production 16 ld QSOP 16 Ind Tube, 98 $1.40 $1.14 Y  Material Info PCN Purchase Sample
ADG733BRQZ-REEL Status: Production 16 ld QSOP 16 Ind Reel, 2500 - $1.14 Y  Material Info PCN Purchase
ADG733BRU-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $1.28 N  Material Info PCN Purchase
ADG733BRU-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.28 N  Material Info PCN Purchase
ADG733BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $1.36 $1.11 Y  Material Info PCN Purchase Sample
ADG733BRUZ-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $1.11 Y  Material Info PCN Purchase
ADG733BRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.11 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close