Add to Signal Chain Designer

ADG633:  CMOS, ±5 V/+5 V/+3 V, Triple SPDT Switch

Product Details

The ADG633 is a low voltage CMOS device comprising three independently selectable single-pole, double-throw (SPDT) switches. The device is fully specified for ±5 V, +5 V, and +3 V supplies. The ADG633 switches are turned on with a logic low (or high) on the appropriate control input. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. An EN input is used to enable or disable the device. When the device is disabled, all channels are switched off.

The ADG633 is designed on an enhanced process that provides lower power dissipation, yet is capable of high switching speeds. Low power consumption and an operating supply range of 2 V to 12 V make the ADG633 ideal for battery-powered, portable instruments. All channels exhibit break-before-make switching action, preventing momentary shorting when switching channels. All digital inputs have 0.8 V to 2.4 V logic thresholds, ensuring TTL/CMOS logic compatibility when using single +5 V or dual ±5 V supplies.

The ADG633 is available in a small, 16-lead TSSOP package and a 16-lead, 4 mm × 4 mm LFCSP package.

Product Highlights

  1. Single- and dual-supply operation. The ADG633 offers high performance and is fully specified and guaranteed with ±5 V, +5 V, and +3 V supply rails.
  2. Automotive temperature range: −40°C to +125°C.
  3. Guaranteed break-before-make switching action.
  4. Low power consumption, typically <0.1 μW.
  5. Small, 16-lead TSSOP and 16-lead, 4 mm × 4 mm LFCSP packages.

Applications

  • Automotive applications
  • Automatic test equipment
  • Data acquisition systems
  • Battery-powered systems
  • Communications systems
  • Audio and video signal routing
  • Relay replacement
  • Sample-and-hold systems
  • Industrial control systems

FEATURES and BENEFITS

  • ±2 V to ±6 V dual-supply operation
  • 2 V to 12 V single-supply operation
  • Automotive temperature range: −40°C to +125°C
  • <0.2 nA leakage currents
  • 52 Ω on resistance over full signal range
  • Rail-to-rail switching operation
  • 16-lead LFCSP and TSSOP packages
  • Typical power consumption: <0.1 μW
  • TTL-/CMOS-compatible inputs
  • Package upgrades to 74HC4053 and MAX4053/MAX4583

Functional Block Diagram for ADG633

Documentation

Title Content Type File Type
ADG633: CMOS ±5 V/+5 V/+3 V Triple SPDT Switch Data Sheet  (Rev A, 11/2009) (pdf, 593 kB) Data Sheets PDF
CN0312: Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors  (pdf, 404 kB) Circuit Note PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADG633 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG633YCPZ Status: Production 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind Tray, 490 $1.01 $0.86 Y  Material Info PCN Purchase Sample
ADG633YCPZ-REEL7 Status: Production 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) 16 Ind Reel, 1500 - $0.86 Y  Material Info PCN Purchase
ADG633YRU Status: Production 16 ld TSSOP 16 Ind Tube, 96 $1.17 $1.00 N  Material Info PCN Purchase
ADG633YRU-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.00 N  Material Info PCN Purchase
ADG633YRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $1.01 $0.86 Y  Material Info PCN Purchase Sample
ADG633YRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $0.86 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close