AD8352-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8352. The evaluation board integrates bypassable transformers to allow single ended or differential inputs and output, place holders for an impedance matching network and the evaluation board requires only a single supply within the range of 3.0 V to 5.5 V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved