| Title | Content Type | File Type |
|---|---|---|
| ADL5565: 6 GHz Ultrahigh Dynamic Range Differential Amplifier Data Sheet (Rev C, 12/2012) (pdf, 640 kB) | Data Sheets | |
| CN0279: 12-Bit ,1 MSPS SAR ADC and Driver with Total Power Dissipation Less than 5 mW (pdf, 169 kB) | Circuit Note | |
| CN-0259: High Performance 65 MHz Bandwidth Quad IF Receiver with Antialiasing Filter and 184.32 MSPS Sampling Rate (pdf, 201 kB) | Circuit Note | |
| CN-0268: Resonant Approach to Designing a Band-Pass Filter for Narrow-Band, High IF, 16-Bit, 250 MSPS Receiver Front End (pdf, 294 kB) | Circuit Note | |
| Analog Devices’ RF Amplifier Meets Demanding Performance Criteria for Best-in-Class, High-Speed Data Converters (07 Jun 2011) | Press Releases | HTML |
|
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012) |
Overview | |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market. |
ADIsim Design/Simulation Tools | HTML |
| ADL5565 S-Parameters (zip, 362 kB) | S-Parameters | ZIP |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Low-Noise Voltage Regulators for the ADL5565
Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.