ADL5565 Evaluation Board

Product Details

ADL5565-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. The RF input signal is applied to the SMA connector labeled J1. The RF output is available at the SMA connector labeled J2. The evaluation board may be converted to a fully differential input and output by installing SMA connectors J2 and J4, removing R13 and R14, installing 0 ohm jumpers R12 and R15, removing T1 & T2 and placing jumpers across the transformer pads. The 3 pin header, P1 controls the enable function. A test loop is provided to allow control from an external signal source.

SampleBuy

Price, packaging, availability

ADL5565 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5565-EVALZ Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close