Add to Signal Chain Designer

ADL5519:  1 MHz TO 10 GHz, 62 dB Dual Log Detector/Controller

Product Details

Product Status:Recommended for New Designs

The ADL5519 is a dual-demodulating logarithmic amplifier that incorporates two AD8317s. It can accurately convert an RF input signal into a corresponding decibel-scaled output. The ADL5519 provides accurately scaled, independent, logarithmic output voltages for both RF measurement channels. The device has two additional output ports, OUTP and OUTN, that provide the measured differences between the OUTA and OUTB channels. The on-chip channel matching makes the log amp outputs insensitive to temperature and process variations.

The temperature sensor pin provides a scaled voltage that is proportional to the temperature over the operating temperature range of the device.

The ADL5519 maintains accurate log conformance for signals from 1 MHz to 8 GHz and provides useful operation to 10 GHz. The ±3 dB dynamic range is typically 62 dB and has a ±1 dB dynamic range of >50 dB (re: 50 Ω). The ADL5519 has a response time of 6 ns/8 ns (fall time/rise time) that enables RF burst detection to a pulse rate of greater than 50 MHz. The device provides unprecedented logarithmic intercept stability vs. ambient temperature conditions. A supply of 3.3 V to 5.5 V is required to power the device. Current consumption is typically 60 mA, and it decreases to less than 1 mA when the device is disabled.

The device is capable of supplying four log amp measurements simultaneously. Linear-in-dB measurements are provided at OUTA and OUTB with conveniently scaled slopes of −22 mV/dB. The log amp difference between OUTA and OUTB is available as differential or single-ended signals at OUTP and OUTN. An optional voltage applied to VLVL provides a common-mode reference level to offset OUTP and OUTN above ground. The broadband output pins can support many system solutions.

Any of the ADL5519 output pins can be configured to provide a control voltage to a variable gain amplifier (VGA). Special attention has been paid to minimize the broadband noise of the output pins so that they can be used for controller applications.

The ADL5519 is fabricated on a SiGe bipolar IC process and is available in a 5 mm × 5 mm, 32-lead LFCSP with an operating temperature range of −40°C to +125°C.

Applications
  • RF transmitter power amplifier linearization and gain/power control
  • Power monitoring in radio link transmitters
  • Dual-channel wireless infrastructure radios
  • Antenna VSWR monitor
  • RSSI measurement in base stations, WLAN, WiMAX, radar

FEATURES and BENEFITS

  • Wide bandwidth: 1 MHz to 10 GHz
  • Dual-channel and channel difference output ports
  • Integrated accurate scaled temperature sensor
  • 62 dB dynamic range (±3 dB)
  • >50 dB with ±1 dB up to 8 GHz
  • Stability over temperature: ±0.5 dB (−40oC to +85oC)
  • Low noise detector/controller outputs
  • Pulse response time: 6 ns/8 ns (fall time/rise time)
  • Supply operation: 3.3 V to 5.5 V @ 60 mA
  • Fabricated using high speed SiGe process
  • Small footprint, 5 mm × 5 mm, 32-lead LFCSP
  • Operating temperature range: −40°C to +125°C

ADL5519 Functional Block Diagram

Documentation

Title Content Type File Type
ADL5519: 1 kHz to 10 GHz, 64 dB Dynamic Range Dual Log Detector/Controller Data Sheet (Rev A, 04/2009) (pdf, 3496 kB) Data Sheets PDF
AN-1040: RF Power Calibration Improves Performance of Wireless Transmitters  (pdf, 152 kB) Application Notes PDF
Measurement and Control of RF Power
by Eamon Nash, Analog Devices, Inc.
Technical Articles HTML
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
Technical Articles HTML
Detecting Fast RF Bursts using Log Amps  (pdf, 174 kB)
by Yuping Toh, Analog Devices, Inc.
Technical Articles PDF
Make Precise Base-Station Power Measurements  (pdf, 1764 kB)
(Microwaves and RF, November 2002)
Technical Articles PDF
Measuring VSWR and Gain in Wireless Systems  (pdf)
By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005)
Technical Articles PDF
Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)  (pdf, 609 kB)
By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005)
Technical Articles PDF
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
Technical Articles PDF
Dual-channel Logarithmic Detector IC to Measure and Control RF Signals
(EE Times 6/27/2006)
Product Reviews HTML
Industrial Applications Overview HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
We measure portable performance in µA and MHz. In handheld designs, analog is everywhere. Overview HTML
Outstanding RF performance – at outstanding prices. In power detection, analog is everywhere. Overview HTML
ICs for Enhanced Handset User Experience Overview HTML
Products for Wireless Handset Applications  (pdf, 1441 kB) Overview PDF
Product Solutions for Handset Applications  (pdf, 349 kB) Overview PDF
LEADING Semiconductors for Wireless Handsets Brochure  (pdf, 1923 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
What is an RF Detector, and how is it used? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADL5519 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADL5519 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5519-EVALZ Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close