ADL5513 Evaluation Board

Product Details

ADL5513-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/50 mA power supply. The power supply should be connected to the test loops labeled VPOS and GND. The RF input signal is applied through the SMA connector labeled RFIN. The output signal is accessable through the SMA connector labeled VOUT. The temperature adjust node is connected through a test loop mounted on the circuit board. Optionally a voltage divider powered by VPOS can be constructed using resistors, R8 and R9. The circuit board can also accommode a 26 pin header through which the power supply, ground, temperature adjust node and output signal pins are accessable. The circuit board ships without this header installed.

SampleBuy

Price, packaging, availability

ADL5513 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5513-EVALZ Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close