AD8314ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).
AD8314-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).
Buy© 1995 - Analog Devices, Inc. All Rights Reserved