Add to Signal Chain Designer

AD8310:  Fast, Voltage-Out, DC to 440 MHz, 95 dB Logarithmic Amplifier

Product Details


The AD8310 is a complete, dc to 440 MHz demodulating logarithmic amplifier (log amp) with a very fast voltage mode output, capable of driving up to 25 mA into a grounded load in under 15 ns. It uses the progressive compression (successive detection) technique to provide a dynamic range of up to 95 dB to ±3 dB law conformance or 90 dB to a ±1 dB error bound up to 100 MHz. It is extremely stable and easy to use, requiring no significant external components. A single-supply voltage of 2.7 V to 5.5 V at 8 mA is needed, corresponding to a power consumption of only 24 mW at 3 V. A fast-acting CMOS-compatible enable pin is provided.

Each of the six cascaded amplifier/limiter cells has a small-signal gain of 14.3 dB, with a −3 dB bandwidth of 900 MHz. A total of nine detector cells are used to provide a dynamic range that extends from −91 dBV (where 0 dBV is defined as the amplitude of a 1 V rms sine wave), an amplitude of about ±40 μV, up to +4 dBV (or ±2.2 V). The demodulated output is accurately scaled, with a log slope of 24 mV/dB and an intercept of −108 dBV. The scaling parameters are supply- and temperature-independent.

The fully differential input offers a moderately high impedance (1 kΩ in parallel with about 1 pF). A simple network can match the input to 50 Ω and provide a power sensitivity of −78 dBm to +17 dBm. The logarithmic linearity is typically within ±0.4 dB up to 100 MHz over the central portion of the range, but it is somewhat greater at 440 MHz. There is no minimum frequency limit; the AD8310 can be used down to low audio frequencies. Special filtering features are provided to support this wide range.

The output voltage runs from a noise-limited lower boundary of 400 mV to an upper limit within 200 mV of the supply voltage for light loads. The slope and intercept can be readily altered using external resistors. The output is tolerant of a wide variety of load conditions and is stable with capacitive loads of 100 pF.

The AD8310 provides a unique combination of low cost, small size, low power consumption, high accuracy and stability, high dynamic range, a frequency range encompassing audio to UHF, fast response time, and good load-driving capabilities, making this product useful in numerous applications that require the reduction of a signal to its decibel equivalent.

The AD8310 is available in the industrial temperature range of −40°C to +85°C in an 8-lead MSOP package.

Applications

  • Conversion of signal level to decibel form
  • Transmitter antenna power measurement
  • Receiver signal strength indication (RSSI)
  • Low cost radar and sonar signal processing
  • Network and spectrum analyzers
  • Signal-level determination down to 20 Hz
  • True-decibel ac mode for multimeters

FEATURES and BENEFITS

  • Multistage demodulating logarithmic amplifier
  • Voltage output, rise time <15 ns
  • High current capacity: 25 mA into grounded RL
  • 95 dB dynamic range: –91 dBV to +4 dBV
  • Single supply of 2.7 V min at 8 mA typ
  • DC to 440 MHz operation, ±0.4 dB linearity
  • Slope of +24 mV/dB, intercept of –108 dBV
  • Highly stable scaling over temperature
  • Fully differential dc-coupled signal path
  • 100 ns power-up time, 1 mA sleep current

Functional Block Diagram for AD8310

Documentation

Title Content Type File Type
AD8310: Fast, Voltage-Out DC-440 MHz 95 dB Logarithmic Amplifier Data Sheet (Rev F, 06/2010) (pdf, 524 kB) Data Sheets PDF
AN-1040: RF Power Calibration Improves Performance of Wireless Transmitters  (pdf, 152 kB) Application Notes PDF
AN-691: Operation of RF Detector Products at Low Frequency  (pdf, 778 kB) Application Notes PDF
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Tutorials PDF
Detecting Fast RF Bursts Using Log Amps
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002)
Analog Dialogue HTML
Ask The Applications Engineer - 28
Logarithmic Amplifiers-Explained

(Analog Dialogue, Vol. 33, No. 3, March, 1999)
Analog Dialogue HTML
Measurement and Control of RF Power
by Eamon Nash, Analog Devices, Inc.
Technical Articles HTML
Detecting Fast RF Bursts using Log Amps  (pdf, 174 kB)
by Yuping Toh, Analog Devices, Inc.
Technical Articles PDF
Make Precise Base-Station Power Measurements  (pdf, 1764 kB)
(Microwaves and RF, November 2002)
Technical Articles PDF
Log Amps and Directional Couplers Enable VSWR Detection  (pdf, 2223 kB)
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
Technical Articles PDF
Measuring VSWR and Gain in Wireless Systems  (pdf)
By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005)
Technical Articles PDF
Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)  (pdf, 609 kB)
By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005)
Technical Articles PDF
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
Technical Articles PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Overview PDF
Industrial Applications Overview HTML
What is an RF Detector, and how is it used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.60.10
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML
AD8310 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8310 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8310ACHIPS Status: Production CHIPS OR DIE 0 Tray, 456 $7.00 $5.75 Y  Material Info Notify Me Purchase
AD8310ARM Status: Production 8 ld MSOP 8 Ind Tube, 50 $5.80 $4.62 N  Material Info PCN Purchase
AD8310ARM-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $4.62 N  Material Info PCN Purchase
AD8310ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $5.01 $4.00 Y  Material Info PCN Purchase Sample
AD8310ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $4.00 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8310 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8310-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close