content here.
content here.

ADF7021-N:  High Performance Narrow-Band Transceiver IC

The ADF7021-N is a high performance, low power, narrow-band transceiver based on the ADF7021. The ADF7021-N has IF filter bandwidths of 9 kHz, 13.5 kHz, and 18.5 kHz, making it ideally suited to worldwide narrowband standards and particularly those that stipulate 12.5 kHz channel separation.

It is designed to operate in the narrow-band, license-free ISM bands and in the licensed bands with ...More

ADF7021-N:  High Performance Narrow-Band Transceiver IC

Product Description

The ADF7021-N is a high performance, low power, narrow-band transceiver based on the ADF7021. The ADF7021-N has IF filter bandwidths of 9 kHz, 13.5 kHz, and 18.5 kHz, making it ideally suited to worldwide narrowband standards and particularly those that stipulate 12.5 kHz channel separation.

It is designed to operate in the narrow-band, license-free ISM bands and in the licensed bands with frequency ranges of 80 MHz to 650 MHz and 842 MHz to 916 MHz. The part has both Gaussian and raised cosine transmit data filtering options to improve spectral efficiency for narrow-band applications. It is suitable for circuit applications targeted at the Japanese ARIB STD-T67, the European ETSI EN 300 220, the Korean short range device regulations, the Chinese short range device regulations, and the North American FCC Part 15, Part 90, and Part 95 regulatory standards. A complete transceiver can be built using a small number of external discrete components, making the ADF7021-N very suitable for price-sensitive and area-sensitive applications.

The range of on-chip FSK modulation and data filtering options allows users greater flexibility in their choice of modulation schemes while meeting the tight spectral efficiency requirements. The ADF7021-N also supports protocols that dynamically switch among 2FSK, 3FSK, and 4FSK to maximize communica-tion range and data throughput.

The transmit section contains two voltage controlled oscillators (VCOs) and a low noise fractional-N PLL with an output resolution of <1 ppm. The ADF7021-N has a VCO using an internal LC tank (421 MHz to 458 MHz, 842 MHz to 916 MHz) and a VCO using an external inductor as part of its tank circuit (80 MHz to 650 MHz). The dual VCO design allows dual-band operation where the user can transmit and/or receive at any frequency supported by the internal inductor VCO and can also transmit and/or receive at a particular frequency band supported by the external inductor VCO.

The frequency-agile PLL allows the ADF7021-N to be used in frequency-hopping, spread spectrum (FHSS) systems. Both VCOs operate at twice the fundamental frequency to reduce spurious emissions and frequency pulling problems.

The transmitter output power is programmable in 63 steps from −16 dBm to +13 dBm and has an automatic power ramp control to prevent spectral splatter and help meet regulatory standards. The transceiver RF frequency, channel spacing, and modulation are programmable using a simple 3-wire interface. The device operates with a power supply range of 2.3 V to 3.6 V and can be powered down when not in use.

A low IF architecture is used in the receiver (100 kHz), which minimizes power consumption and the external component count yet avoids dc offset and flicker noise at low frequencies. The IF filter has programmable bandwidths of 9 kHz, 13.5 kHz, and 18.5 kHz. The ADF7021-N supports a wide variety of pro-grammable features including Rx linearity, sensitivity, and IF bandwidth, allowing the user to trade off receiver sensitivity and selectivity against current consumption, depending on the application. The receiver also features a patent-pending automatic frequency control (AFC) loop with programmable pull-in range that allows the PLL to track out the frequency error in the incoming signal.

The receiver achieves an image rejection performance of 56 dB using a patent-pending IR calibration scheme that does not require the use of an external RF source.

An on-chip ADC provides readback of the integrated tempera-ture sensor, external analog input, battery voltage, and RSSI signal, which provides savings on an ADC in some applications. The temperature sensor is accurate to ±10°C over the full oper-ating temperature range of −40°C to +85°C. This accuracy can be improved by performing a 1-point calibration at room temperature and storing the result in memory.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Low power, narrow-band transceiver
  • Frequency bands using dual VCO
    80 MHz to 650 MHz

    842 MHz to 916 MHz
  • Programmable IF filter bandwidths of 9 kHz, 13.5 kHz, and 18.5 kHz
  • Modulation schemes: 2FSK, 3FSK, 4FSK, MSK
  • Spectral shaping: Gaussian and raised cosine filtering
  • Fully automatic frequency control loop (AFC)
  • On-chip, 7-bit ADC and temperature sensor
  • On-chip VCO and fractional-N PLL
  • Data rates supported: 0.05 kbps to 24 kbps
  • 2.3 V to 3.6 V power supply
  • Programmable output power
    −16 dBm to +13 dBm in 63 steps
  • Automatic power amplifier (PA) ramp control
  • Receiver sensitivity
    −130 dBm at 100 bps, 2FSK

    −122 dBm at 1 kbps, 2FSK
  • Patent pending, on-chip image rejection calibration
  • Digital received signal strength indication (RSSI)
  • Integrated Tx/Rx switch
  • 0.1 μA leakage current in power-down mode
  • Modulation Mode: 2FSK, 3FSK, 4FSK
  • Output Frequency Range : 80-650 MHz,842-916 MHz
  • Maximum Data Rate (kbps): 24kbps
  • Programmable Output Power: -16dBm to +13dBm
  • +10dBm Pwr Consumption : 29.2mA
  • Package: 48-Lead CSP

Functional Block Diagram for ADF7021-N

OF NOTE ...

Part# Modulation Mode Output Frequency Range Maximum Data Rate (kbps) Programmable Output Power +10dBm Pwr Consumption Package Price* (1000-4999)
ADF7010 FSK/ASK/GFSK 902-928 MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
ADF7011 FSK/ASK/GFSK 433-435MHz, 866-870MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
ADF7012 FSK/ASK/GFSK 50-1000 MHz 150 -16dBm to +13dBm 21mA 24-Lead Tssop $1.52
ADF7020 FSK/ASK/GFSK 431-478 MHz, 862-956 MHz 200 -16dBm to +13dBm 26mA 48-Lead CSP $2.23
ADF7020-1 ASK/FSK/OOK, FSK/ASK/GFSK 135MHz to 650MHz. 200 -16dBm to +13dBm 21mA 48-Lead CSP $2.23
ADF7021 2FSK, 3FSK, 4FSK 80-650 MHz, 862-940 MHz 25 -16dBm to +13dBm 29mA 48-Lead CSP $2.88
ADF7021-N 2FSK, 3FSK, 4FSK 80-650 MHz, 842-916 MHz 24 -16dBm to +13dBm 29.2mA 48-Lead CSP $2.88
ADF7023 ASK/FSK/OOK 431-464 MHz, 862-928 MHz 300 -20dBm to +13dBm - - -
ADF7025 FSK 431-464 MHz, 862-870 MHz , 902-928 MHz 384 -16dBm to +13dBm 27mA 48-Lead CSP $2.88
ADF7901 ASK/FSK/OOK 369.5MHz-395.9MHz 20 '+5dBm to +14dBm 21mA 24-Lead Tssop $1.52
ADF7902 FSK 369.5MHz-395.9MHz 2 - - 24-Lead Tssop $1.52

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.