content here.
content here.

ADF7020-1:  High Performance, ISM Band, FSK/ASK Transceiver IC

The ADF7020-1 is a low power, highly integrated FSK/GFSK/ASK/OOK/GOOK transceiver designed for operation in the low UHF and VHF bands. The ADF7020-1 uses an external VCO inductor which allows you to set the operating frequency anywhere between 135MHz and 650MHz. Typical range of the VCO is about 10% of the operating frequency. A complete transceiver can be built using a small number of external ...More

ADF7020-1:  High Performance, ISM Band, FSK/ASK Transceiver IC

Product Description

The ADF7020-1 is a low power, highly integrated FSK/GFSK/ASK/OOK/GOOK transceiver designed for operation in the low UHF and VHF bands. The ADF7020-1 uses an external VCO inductor which allows you to set the operating frequency anywhere between 135MHz and 650MHz. Typical range of the VCO is about 10% of the operating frequency. A complete transceiver can be built using a small number of external discrete components, making the ADF7020-1 very suitable for price-sensitive and area-sensitive applications.

The transmit section contains a VCO and low noise fractional-N PLL with output resolution of <1 ppm. This frequency agile PLL allows the ADF7020-1 to be used in frequency hopping spread spectrum (FHSS) systems. The VCO operates at twice the fundamental frequency to reduce spurious emissions and frequency pulling problems.

The transmitter output power is programmable in 0.3 dB steps from −16 dBm to +13 dBm. The transceiver RF frequency, channel spacing, and modulation are programmable using a simple 3-wire interface. The device operates with a power supply range of 2.3 V to 3.6 V and can be powered down when not in use.

A low IF architecture is used in the receiver (200 kHz) minimizing power consumption and the external component count and avoiding interference problems at low frequencies. The ADF7020-1 supports a wide variety of programmable features including Rx linearity, sensitivity, and IF bandwidth, allowing the user to trade off receiver sensitivity and selectivity against current consumption, depending on the application. The receiver also features a patent-pending automatic frequency control (AFC) loop, allowing the PLL to track out the frequency error in the incoming signal.

An on-chip ADC provides readback of an integrated temperature sensor, an external analog input, the battery voltage, or the RSSI signal, which provides savings on an ADC in some applications. The temperature sensor is accurate to ±10°C over the full operating temperature range of −40°C to +85°C. This accuracy can be improved by doing a 1-point calibration at room temperature and storing the result in memory.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Low power, low IF transceiver
  • Frequency bands: 135 MHz to 650 MHz
  • Data rates supported:
    FSK: 0.15 kbps to 200 kbps
    ASK:0.15 kbps to 64 kbps
  • 2.3 V to 3.6 V power supply
  • Receiver sensitivity
    -119 dBm at 1 kbps, FSK
    -112 dBm at 9.6 kbps, FSK
    -106.5 dBm at 9.6 kbps, ASK
  • Programmable output power: -16 dBm to +13 dBm in 0.3 dBm steps
  • On-chip VCO and fractional-N PLL
  • Low power consumption
    18 mA in receive mode
    27 mA in transmit mode (10 dBm output)
  • On-chip 7-bit ADC and temperature sensor
  • Fully automatic frequency control loop (AFC) compensates for lower tolerance crystals
  • Digital RSSI
  • Integrated TRx switch
  • Modulation Mode: ASK/FSK/OOK,FSK/ASK/GFSK
  • Output Frequency Range : 135MHz to 650MHz.
  • Maximum Data Rate (kbps): 200kbps
  • Programmable Output Power: -16dBm to +13dBm
  • +10dBm Pwr Consumption : 21mA
  • Package: 48-Lead CSP

Functional Block Diagram for ADF7020-1

Of Note ...

An Evaluation setup consists of two boards, a small form-factor radio module or daughter board (DB) and a mother board (MB) for interface to the PC. These need to be ordered separately. There are two different variations of mother board, a basic connector board (EVAL-ADF70XXMB) and a controller board with an embedded controller (EVAL-ADF70XXMB2) Please see Evaluation Boards for more information.

Technical Article: Low Power, Low Cost, Wireless ECG Holter Monitor

Part# Modulation Mode Output Frequency Range Maximum Data Rate (kbps) Programmable Output Power +10dBm Pwr Consumption Package Price* (1000-4999)
ADF7010 FSK/ASK/GFSK 902-928 MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
ADF7011 FSK/ASK/GFSK 433-435MHz, 866-870MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
ADF7012 FSK/ASK/GFSK 50-1000 MHz 150 -16dBm to +13dBm 21mA 24-Lead Tssop $1.52
ADF7020 FSK/ASK/GFSK 431-478 MHz, 862-956 MHz 200 -16dBm to +13dBm 26mA 48-Lead CSP $2.23
ADF7020-1 ASK/FSK/OOK, FSK/ASK/GFSK 135MHz to 650MHz. 200 -16dBm to +13dBm 21mA 48-Lead CSP $2.23
ADF7021 2FSK, 3FSK, 4FSK 80-650 MHz, 862-940 MHz 25 -16dBm to +13dBm 29mA 48-Lead CSP $2.88
ADF7021-N 2FSK, 3FSK, 4FSK 80-650 MHz, 842-916 MHz 24 -16dBm to +13dBm 29.2mA 48-Lead CSP $2.88
ADF7023 ASK/FSK/OOK 431-464 MHz, 862-928 MHz 300 -20dBm to +13dBm - - -
ADF7025 FSK 431-464 MHz, 862-870 MHz , 902-928 MHz 384 -16dBm to +13dBm 27mA 48-Lead CSP $2.88
ADF7901 ASK/FSK/OOK 369.5MHz-395.9MHz 20 '+5dBm to +14dBm 21mA 24-Lead Tssop $1.52
ADF7902 FSK 369.5MHz-395.9MHz 2 - - 24-Lead Tssop $1.52

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.