ADF9010: 900MHz ISM Band Analog RF Front End
The ADF9010 is a fully integrated RF Tx modulator and Rx analog baseband front end that operates in the frequency range from 840 MHz to 960 MHz. The receive path consists of a fully differential ...More
ADF9010: 900MHz ISM Band Analog RF Front End
Product Description
The ADF9010 is a fully integrated RF Tx modulator and Rx analog baseband front end that operates in the frequency range from 840 MHz to 960 MHz. The receive path consists of a fully differential I/Q baseband PGA, low-pass filter, and general signal conditioning before connecting to an Rx ADC for baseband conversion. The Rx LPF gain ranges from 3 dB to 24 dB, programmable in 3 dB steps. The Rx LPF features four programmable modes with cutoff frequencies of 330 kHz, 880 kHz, and 1.76 MHz, or the filter can be bypassed if necessary.
The transmit path consists of a fully integrated differential Tx direct I/Q upconverter with a high linearity PA driver amplifier. It converts a baseband I/Q signal to an RF carrier-based signal between 840 MHz and 960 MHz. The highly linear transmit signal path ensures low output distortion.
Complete local oscillator (LO) signal generation is integrated on chip, including the integer-N synthesizer and VCO, which generate the required I and Q signals for transmit I/Q upconver-sion. The LO signal is also available at the output to drive an external RF demodulator. Control of all the on-chip registers is via a simple 3-wire serial interface. The device operates with a power supply ranging from 3.15 V to 3.45 V and can be powered down when not in use.
Applications
- 900 MHz RFID readers
- Unlicensed band 900 MHz applications
Data Sheet, Rev 0, 08/2008
- Data Sheet Rev 0, 08/2008 (pdf 405kB)
- (About Data Sheets)
Features
- 840 MHz to 960 MHz ISM bands
- Rx baseband analog low-pass filtering and PGA
- Integrated RF Tx upconverter
- Integrated integer-N PLL and VCO
- Integrated Tx PA preamplifier
- Differential fully balanced architectures
- 3.3 V supply
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF9010
900MHz ISM Band Analog RF Front End
Other Diagrams for ADF9010
900MHz ISM Band Analog RF Front End
ADF9010 Pin Configuration
Functional Block Diagram for ADF9010
| Part# | RxTx Function | Channel BW MHz | IF or RF Range MHz | Primary Application | Supply V | Product Description | Price* (1000-4999) | Resolution (Bits) | # Chan | T-Put Rate |
|---|---|---|---|---|---|---|---|---|---|---|
| ADRF6750 | Quadrature Modulator | - | 950 to 1575 | VSAT Terminals | - | - | - | - | - | - |
| AD9868 | Bband CODEC | - | - | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | - | 10 | 1 | 80MSPS |
| AD9865 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $10.07 | 10 | 1 | 80MSPS |
| AD9869 | Bband CODEC | 54 | DC-40 | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig), Single(+3.3) | 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.27 | 12 | 1 | 80MSPS |
| AD9866 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.77 | 12 | 1 | 80MSPS |
| AD9863 | Bband Quadrature CODEC | 25/40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE) For Bband Apps | $21.68 | 12 | 2 | 50MSPS |
| AD9861-50 | Bband Quadrature CODEC | 25 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 50MSPS |
| AD9861-80 | Bband Quadrature CODEC | 40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 80MSPS |
| AD9862 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $30.11 | 12 | 2 | 64MSPS |
| AD9860 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $13.90 | 10 | 2 | 64MSPS |
| AD6600 | IF-to-Bits Rx Subsys | 5 to 10 | 70-250 | Wireless Infrastructure | Multi(+3.3, +5), Single(+5) | 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI | $38.96 | 11 | 2 | 20MSPS |
| AD9864 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem | $10.07 | 24 | 1 | 375kSPS |
| AD9874 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem | $15.14 | 24 | 1 | 541.5kSPS |
| AD6650 | IF-to-Bits Rx Subsys | 3.5 | 70-300 | Wireless Infrastructure | Single(+3), Single(+3.3) | 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver | $20.64 | 24 | 2 | 1MSPS |
| AD9969 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 3.3 V CMOS MxFE Mixed Signal Front End for broadband Set Top Box And Cable Modem applications | $14.42 | 12 | 3 | 29MSPS |
| AD9878 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps | $13.68 | 12 | 4 | 29MSPS |
| AD9879 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications | $12.12 | 12 | 5 | 29MSPS |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF9010 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF9010BCPZ | Prodn | 48 ld LFCSP (7x7mm w_4.1mm EP) | 48 | Comm. | - | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF9010BCPZ-RL | Prodn | 48 ld LFCSP (7x7mm w_4.1mm EP) | 48 | Comm. | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF9010BCPZ-RL7 | Prodn | 48 ld LFCSP (7x7mm w_4.1mm EP) | 48 | Comm. | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF9010EBZ1 | Prodn | EVALUATION BOARDS | 24 | Ind | $285.00 | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close