AD8363: 50 Hz to 6 GHz 50 dB TruPwr™ Detector
The AD8363 is a true rms responding power detector that can be directly driven with a single-ended 50 Ω source. This feature makes the AD8363 frequency versatile by eliminating the need for a balun or ...More
AD8363: 50 Hz to 6 GHz 50 dB TruPwr™ Detector
Product Description
The AD8363 is a true rms responding power detector that can be directly driven with a single-ended 50 Ω source. This feature makes the AD8363 frequency versatile by eliminating the need for a balun or any other form of external input tuning for operation up to 6 GHz.
The AD8363 provides an accurate power measurement, independent of waveform, for a variety of high frequency communication and instrumentation systems. Requiring only a single supply of 5 V and a few capacitors, it is easy to use and provides high measurement accuracy. The AD8363 can operate from arbitrarily low frequencies to 6 GHz and can accept inputs that have rms values from less than −50 dBm to at least 0 dBm, with large crest factors exceeding the requirements for accurate measurement of WiMAX, CDMA, W-CDMA, TD-SCDMA, multicarrier GSM, and LTE signals.
The AD8363 can determine the true power of a high frequency signal having a complex low frequency modulation envelope, or it can be used as a simple low frequency rms voltmeter. The high-pass corner generated by its internal offset-nulling loop can be lowered by a capacitor added on the CHPF pin.
Used as a power measurement device, VOUT is connected to VSET. The output is then proportional to the logarithm of the rms value of the input. The reading is presented directly in decibels and is conveniently scaled to 52 mV/dB, or approximately 1 V per decade; however, other slopes are easily arranged. In controller mode, the voltage applied to VSET determines the power level required at the input to null the deviation from the setpoint. The output buffer can provide high load currents.
The AD8363 has 1.5 mW power consumption when powered down by a logic high applied to the TCM2/PWDN pin. It powers up within about 30 μs to its nominal operating current of 60 mA at 25°C. The AD8363 is available in a 4 mm × 4 mm 16-lead LFCSP for operation over the −40°C to +125°C temperature range.
A fully populated RoHS-compliant evaluation board is also available.
Applications:Data Sheet, Rev 0, 05/2009
- Data Sheet Rev 0, 05/2009 (pdf 2691kB)
- (About Data Sheets)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
Features
- Accurate rms-to-dc conversion from 50 Hz to 6 GHz
- Single-ended input dynamic range of >50 dB
- No balun or external input tuning required
- Waveform and modulation independent, such as GSM/CDMA/W-CDMA/TD-SCDMA/WiMAX/LTE
- Linear-in-decibels output, scaled: 52 mV/dB
- Log conformance error: <±0.15 dB
- Temperature stability: <±0.5 dB
- Voltage supply range: 4.5 V to 5.5 V
- Operating temperature range: −40°C to +125°C
- Power-down capability to 1.5 mW
- Small footprint, 4 mm × 4 mm, LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8363
50 Hz to 6 GHz 50 dB TruPwr™ Detector
Other Diagrams for AD8363
50 Hz to 6 GHz 50 dB TruPwr™ Detector
AD8363 Pin Configuration
AD8363 Functional Block Diagram
AD8363 - 50 Hz to 6 GHz 50 dB TruPwr™ Detector
| Part# | Voltage Supply (V) | Supply Current | RF Freq (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Output Response | Response Time (ns) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD8361 | 2.7 to 5.5 | 1.1 | 2500 | 30 | ±0.25 | Linear in Voltage | 5000 | 6-Lead SOT-23, 8-Lead uSOIC | $3.80 |
| AD8362 | 4.5 to 5.5 | 20 | 3800 | 60 | ±1 | Linear in dB | 45 | 16-Lead SOP | $6.33 |
| AD8363 | 4.5 to 5.5 | 60 | 6000 | 50 | ±0.5 | Linear in dB | 3000 | 4 x 4 mm CSP | $5.31 |
| AD8364 | 4.5 to 5.5 | 70 | 2700 | 60 | ±0.5 | Linear in dB | 45 | 5 x 5 mm CSP | $7.94 |
| ADL5500 | 2.7 to 5.5 | 1.1 | 6000 | 30 | ±0.25 | Linear in Voltage | 10000 | WLCSP | $2.78 |
| ADL5501 | 2.7 to 5.5 | 1.1 | 6000 | 30 | ±0.25 | Linear in Voltage | 6000 | 6-Lead SC-70 | $2.42 |
| ADL5502 | 2.7 to 5.5 | - | 3800 | 30 | ±0.25 | Linear in Voltage | 15000 | WLCSP | $5.97 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8363 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8363-EVALZ | Prodn | EVALUATION BOARDS | - | Auto | $99.00 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| AD8363ACPZ-R7 | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Auto | $5.31 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8363ACPZ-WP | Prodn | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | 16 | Auto | - | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close