Data Sheet
Rev.
B
1
View All
Overview
Product Details
AD8362-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power suppply. The 5 V power supply should be connected to the pins labeled VPOS2 and GND. The RF input signal is applied to the SMA connector labeled IN and the output voltage is available on the SMA connector labeled VOUTP.
Documentation & Resources
-
AD8363: 50 Hz to 6 GHz, 50 dB TruPwrâ„¢ Detector Data Sheet (Rev. B)5/1/2009PDF1 M
-
AD8363 Gerber Files9/11/2011ZIP355 kB