Product Details

Two different board layouts are available for the ADF7023. In the first layout there are separate matching circuits for both the single ended PA and for the differential LNA/PA. This layout is used on the EVAL-ADF7023DB1 and EVAL-ADF7023DB3 evaluation boards.

In the second layout there is a single matching network connecting the single ended PA and the differential LNA/PA. This layout is used on the EVAL-ADF7023DB2 and EVAL-ADF7023DB4 evaluation boards.

Both layouts are 4-layer boards and use 0402 passives.

Documentation

Software and Tools

  • ADF7023 Evaluation Board Software  (zip, 114081 kB)
    This software controls the operation of the ADF7023 and ADF7023-J evaluation boards. Right click on the above link and choose "Save Link As" (Mozilla / Netscape Navigator) or "Save Target As" (Internet Explorer). Once the file "ADF7023 RevX_FULL.exe" has been stored locally, double-click it to install the software.

SampleBuy

Price, packaging, availability

ADF7023 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADF7XXXMB3Z Status: Production Mother Board $150.00 Yes -
EVAL-ADF7023DB1Z Status: Production Daughter Board (862 MHz - 928 MHz separate PA and LNA matches) $100.00 Yes -
EVAL-ADF7023DB2Z Status: Production Daughter Board (862 MHz - 928 MHz combined PA/LNA match) $100.00 Yes -
EVAL-ADF7023DB3Z Status: Production Daughter Board (431 MHz - 464 MHz separate PA and LNA matches) $100.00 Yes -
EVAL-ADF7023DB4Z Status: Production Daughter Board (431 MHz - 464 MHz combined PA/LNA match) $100.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close