RF/IF Components
Analog Devices Introduces Best-in-class Radio Frequency ICs
at IMS2009.
Free ADIsimSRD™ Design Studio
Simplifies Design of Short-Range Wireless Devices.
Analog Devices Sets New Performance Level
with New Family of High-Dynamic-Range, Single-Channel Mixers
AD8363 - 50 Hz to 6 GHz 50 dB TruPwr™ Detector
For a limited time…Download the RF Reader,
an 84-page compilation of published articles on RF
written by the engineers at Analog Devices.
Using a unique combination of design skills, systems understanding, and process technologies, Analog Devices is the only single-source provider of RF ICs for all major RF-to-digital functional building blocks. Complemented by a full suite of design tools, these RF function blocks include DDS (direct digital synthesizer) devices, PLLs, and TruPwr™ power detectors and logarithmic amplifiers. They also include X-Amp® VGAs (variable gain amplifiers), PAs (power amplifiers), LNAs (low-noise amplifiers) and other RF amplifiers, mixers, and direct-conversion modulator and demodulator products
Product Categories
- DDS ModulatorsDDS-based modulation products are an alternative scheme to the more traditional transmit DAC approach for quadrature digital upconversion in modern communications...
- Digital Up / Down ConvertersAnalog Devices digital up/downconverters serve as the frequency translator and digital filter between data converters and DSP block. These innovative products...
- Direct Digital Synthesis (DDS)Analog Devices is the leader in complete direct digital synthesizer (DDS) IC products, which incorporate various features (on board comparators, RAM, PLLs,...
- Log Amps / DetectorsAnalog Devices offers a broad range of logarithmic amplifiers for both RF and IF applications, with the ability to measure signals up to 100dB dynamicrange,...
- Mixers / MultipliersAnalog Devices' Mixers and Multipliers have the high performance specs such as speed and dynamic range — as well as higher levels of integrated functionality...
- Modulators / DemodulatorsAnalog Devices offers several high-performance quadrature modulators and demodulators for operation at frequencies up to 2.7 GHz, some of which have been...
- PLL Synthesizers/VCOsADI offers a variety of PLL synthesizers for use in applications such as wireless base stations, LAN, mobile handsets/PDAs, broadband wireless access,I&I...
- RF / IF AmplifiersAnalog Devices now offers an extensive portfolio of single ended input/output fixed gain RF amplifiers that can be used from low frequencies up to 6 GHz....
- RF / IF TransceiversADI offers a variety of transceivers for wireless applications. The ADF4602 family of UMTS Femtocell Transceivers offer best-in-class performance and significant...
- RF SwitchesThe ADG901 series are the highest bandwidth CMOS switches and multiplexers available. The standard CMOS process and integrated TTL drivers contribute to...
- RMS DetectorsThe measurement of complex waveforms found in spread spectrum CDMA / W-CDMA and higher order QAM modulation systems has traditionally been a demandingchallenge....
- RX / TX SubsystemsRx/Tx subsystems consist of components optimized to take advantage of smart partitioning by integrating signal conditioning components (amplification,AGC,...
- Short Range TransceiversThe ADF70xx Series of Transmitters and ADF702x Series of Transceivers from ADI are suitable for automatic meter reading (AMR), Industrial Automation, alarm...
