This page contains ordering information for the evaluation board used to evaluate the ADF5000 4 GHz to 18 GHz Divide-by-2 Prescaler.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.
Check Inventory & Purchase