AD8341-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8341. RF input, baseband input and RF output SMA connections with single ended setups are featured. There is an option of full differential signaling on the baseband inputs at card edge if the user desires. Access to the +5 V/125 mA supply is achieved with clip leads to the VP and GND testpoints; it has a range from +4.75 to +5.25 V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved