Product Details

ADL5811-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires 5 V/185 mA or 3.6/125 mA power supply for normal operation. The power supply should be connected to the clip leads, labeled VPOS and AGND. All signal ports are populated with edge-mounted SMA connectors. RFIN is the RF input port, and LOIP is the LO input port. The IF output port, IFOP, is configured for single-ended output signaling via the on-board transformer. The IFON port provides the option for IF differential infterfacing, with R21 resistor removal. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

Software and Tools

SampleBuy

Price, packaging, availability

ADL5811 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5811-EVALZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close