NEWS
-
New RF ICs Solutions Bulletin, Volume 11, Issue 3
Learn about the new products in ADI's RF IC portfolio.
Analog Devices is recognized as a leader in RF detectors and offers a broad product portfolio that includes logarithmic amplifiers for both RF and IF applications and TruPwr™ RMS detectors. ADI's logarithmic amplifiers measure signals up to 100 dB dynamic range, from dc to 10 GHz, and accuracies of +/-0.2dB and are well-suited for use in wireless infrastructure, for both Receive Signal Strength Indication (RSSI) and transmit power level detection. In addition the range includes parts optimized for optical power measurement, radar / military applications, low power ASK demodulation and instrumentation. ADI's TruPwr(TM) detectors address the challege of measuring complex waveforms found in spread spectrum CDMA / W-CDMA and higher order QAM modulation systems has traditionally been a demanding challenge. The TruPwr™ detectors provide the user with an accurately scaled DC voltage, that is RMS equivalent of the input waveform. With TruPwr™ products Analog Devices offers power detectors applicable to both wireless and wired communications infrastructure applications, instrumentation and military equipment, and devices packaged in small footprints for portable applications.
Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration.
RF Detectors Demystified
This webcast explores various RF Detector types and design techniques.
Circuit Note (CN-0050): Stable, Closed-Loop Automatic Power Control for RF
Log Amps / Detectors (pdf)
Feature Article: Noise Figure and Logarithmic Amplifiers by Barrie Gilbert (html)
|
Part#
Results: 17 | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current | Package |
|---|---|---|---|---|---|---|---|---|
| ADL5513 | 125°C Operation, Broadband | 1 to 4000 | 80dB | 500mdB | 20ns | 2.7 to 5.5 | 31mA | 16-Lead CSP |
| ADL5519 | Dual-Channel AD8317 | 1 to 10000 | 62dB | 500mdB | 6ns | 3.3 to 5.5 | 56mA | 32-Lead LFCSP |
| AD8317 | Available in Die | 1 to 10000 | 55dB | 500mdB | 6ns | 3 to 5.5 | 22mA | 8-Lead CSP |
| AD8319 | Pin-compatible with AD8317 | 1 to 10000 | 45dB | 500mdB | 6ns | 3 to 5.5 | 22mA | 8-Lead CSP |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50dB | 500mdB | 150ns | 2.7 to 5.5 | 8.5mA | WLCSP |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45dB | 500mdB | 70ns | 2.7 to 5.5 | 4.2mA | WLCSP |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70dB | 500mdB | 10ns | 4.5 to 5.5 | 68mA | 16-Lead CSP |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2700 | 60dB | 1dB | 60ns | 2.7 to 5.5 | 19mA | 14-Lead TSSOP |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50dB | 1dB | 150ns | 2.7 to 5.5 | 8.5mA | 8-Lead uSOIC |
| AD8310 | High Dynamic Range | dc to 440 | 100dB | 1dB | 15ns | 2.7 to 5.5 | 8mA | 8-Lead SOIC |
| AD8314 | Industry Standard | 100 to 2700 | 45dB | 1dB | 70ns | 2.7 to 5.5 | 4.5mA | 8-Lead uSOIC/CSP |
| AD8306 | Military Specified Part Available | 5 to 400 | 100dB | 1dB | 73ns | 2.7 to 5.5 | 16mA | 16-Lead SOP |
| AD8309 | Limiter Output | 5 to 500 | 100dB | 1dB | 67ns | 2.7 to 6.5 | 16mA | 16-Lead TSSOP |
| AD8313 | Industry Standard | 100 to 2500 | 70dB | 1.25dB | 40ns | 2.7 to 5.5 | 14mA | 8-Lead uSOIC |
| AD8307 | High Dynamic Range | dc to 500 | 92dB | 1dB | 400ns | 2.7 to 5.5 | 8mA | 8-Lead SOIC/DIP |
| AD641 | Military Specified Part Available | - | 44dB | 1dB | 10ns | +/- 4.5 to +/- 7.5 | 44mA | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC |
| AD640 | Military Specified Part Available | - | 50dB | 1dB | 10ns | +/- 4.5 to +/- 7.5 | 44mA | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC |
|
Part#
Results: 11 | Product Description | Voltage Supply (V) | Supply Current | RF Freq (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Output Response | Response Time (ns) | Package |
|---|---|---|---|---|---|---|---|---|---|
| ADL5511 | Crest factor detector with rms and envelope outputs | 4.75 to 5.25 | 21.5mA | 6GHz | 47dB | 250mdB | Linear in Voltage | 10µs | 16-Lead SOP |
| ADL5505 | Improved RMS Performance, Reduced Size | 2.5 to 3.3 | 1.8mA | 6GHz | 30dB | 250mdB | Linear in Voltage | 3µs | WLCSP |
| ADL5902 | Single-ended drive, Pin-compatible w/ AD8363; operation to 125°C | 4.5 to 5.5 | 73mA | 9GHz | 65dB | 300mdB | Linear in dB | 3µs | 4 x 4 mm CSP |
| ADL5504 | Improved RMS Performance, Reduced Size | 2.5 to 3.3 | 1.8mA | 6GHz | 30dB | 250mdB | Linear in Voltage | 3µs | WLCSP |
| AD8363 | 125°C Operation, Broadband | 4.5 to 5.5 | 60mA | 6GHz | 50dB | 500mdB | Linear in dB | 3µs | 4 x 4 mm CSP |
| ADL5502 | Crest Factor Detector, Improved RMS Performance | 2.5 to 3.3 | 3mA | 6GHz | 30dB | 250mdB | Linear in Voltage | 15µs | WLCSP |
| ADL5501 | Reduced Size, Improved Temp Stability | 2.7 to 5.5 | 1.1mA | 6GHz | 30dB | 250mdB | Linear in Voltage | 6µs | 6-Lead SC-70 |
| ADL5500 | Reduced Size, Improved Temp Stability | 2.7 to 5.5 | 1.1mA | 6GHz | 30dB | 250mdB | Linear in Voltage | 10µs | WLCSP |
| AD8364 | Dual-Channel AD8362 | 4.5 to 5.5 | 70mA | 2.7GHz | 60dB | 500mdB | Linear in dB | 45ns | 5 x 5 mm CSP |
| AD8362 | Wide Dynamic Range | 4.5 to 5.5 | 20mA | 3.8GHz | 60dB | 1dB | Linear in dB | 45ns | 16-Lead SOP |
| AD8361 | Low Power RMS Detector | 2.7 to 5.5 | 1.1mA | 2.5GHz | 30dB | 250mdB | Linear in Voltage | 5µs | 6-Lead SOT-23, 8-Lead uSOIC |