ADL5519 Evaluation Board

Product Details

ADL5519-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. The two RF input signals are applied to two SMA connectors labeled INHA and INHB. Temperature compensation and power down are accessed through the SMA connectors labeled ADJA, ADJB, and PWDN. The output signals are accessible via the OUTA, OUTB, OUTN, OUTP, and SMA connectors. The temperature output, TEMP, is available via a test loop. The circuit board can also accommodate a 24-pin header through which the power supply, ground, temperature adjust nodes and output signal pins are accessible (the circuit board ships with this header not installed).

SampleBuy

Price, packaging, availability

ADL5519 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5519-EVALZ Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close