Add to Signal Chain Designer

AD8361:  2.5 GHz TruPwr™ Detector

Product Details

The AD8361 is a TruPwr™ Detection RFIC, offering RMS-responding power detection for the first time in integrated form. The device is capable of converting a complex modulated RF signal, from up to 2.5 GHz, into a DC voltage representing the RMS level of the signal. The device is highly linear and temperature stable. It is useful for detection of CDMA, QAM and other complex modulation schemes.

The dynamic range is 30 dB. Measurement accuracy is 0.25 dB over a 14 dB range and 1 dB over a 23 dB range. The AD8361 is offered in a small 8-pin micro-SO package and requires only 4 mA from a 2.7 to 5.5 V power supply.

An evaluation board is available for this product and may be ordered using the following product number: AD8361-EVAL. Schematic and layout for this evaluation board are contained in the product datasheet.

FEATURES and BENEFITS

  • ±0.25 dB linear response up to 2.5 GHz
  • Excellent temperature stability
  • Up to 30 dB input range at 2.5 GHz
  • 700 mV rms, 10 dBm re 50 Ω maximum input
  • Calibrated RMS response
  • Single supply operation: 2.7 V to 5.5 V
  • Low power: 3.3 mW at 3 V supply
  • Rapid power-down to less than 1 µA

Functional Block Diagram for AD8361

Documentation

Title Content Type File Type
AD8361: LF to 2.5 GHz TruPwr™ Detector Data Sheet  (Rev C, 08/2004) (pdf, 720 kB) Data Sheets PDF
AN-1040: RF Power Calibration Improves Performance of Wireless Transmitters  (pdf, 152 kB) Application Notes PDF
AN-691: Operation of RF Detector Products at Low Frequency  (pdf, 778 kB) Application Notes PDF
AN-653: Improving Temperature, Stability, and Linearity of High Dynamic Range RMS RF Power Detectors  (pdf, 415 kB) Application Notes PDF
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Tutorials PDF
Accurate Gain/Phase Measurement at Radio Frequencies up to 2.5 GHz
(Analog Dialogue, Vol. 35, No. 5, October, 2001)
Analog Dialogue HTML
Now - True RMS-to-DC Measurements, From Low Frequencies to 2.5 GHz
(Analog Dialogue, Vol. 34, No. 1, January-February, 2000)
Analog Dialogue HTML
Measurement and Control of RF Power
by Eamon Nash, Analog Devices, Inc.
Technical Articles HTML
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
Technical Articles HTML
Measuring VSWR and Gain in Wireless Systems  (pdf)
By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005)
Technical Articles PDF
Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)  (pdf, 609 kB)
By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005)
Technical Articles PDF
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
Technical Articles PDF
Revolutionary RF IC Performs RMS-to-DC Conversion
This innovative power-measurement circuit is designed for accuracy evaluation of complex-modulation signals with high crest factors.
Technical Articles HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
We measure portable performance in µA and MHz. In handheld designs, analog is everywhere. Overview HTML
ICs for Enhanced Handset User Experience Overview HTML
Products for Wireless Handset Applications  (pdf, 1441 kB) Overview PDF
Product Solutions for Handset Applications  (pdf, 349 kB) Overview PDF
LEADING Semiconductors for Wireless Handsets Brochure  (pdf, 1923 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8361 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8361ARM Status: Production 8 ld MSOP 8 Ind Tube, 50 $4.62 $4.39 N  Material Info PCN Purchase
AD8361ARM-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $4.39 N  Material Info PCN Purchase
AD8361ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $4.00 $3.80 Y  Material Info PCN Purchase Sample
AD8361ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $3.80 Y  Material Info PCN Purchase
AD8361ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $3.80 Y  Material Info PCN Purchase
AD8361ARTZ-RL7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $3.80 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8361 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8361ART-EVAL Status: Production Evaluation Board $101.20 No -
AD8361-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close