Magnetic Field Sensors

Magnetic Field Sensors

  Hold Shift Key for secondary sorting
SortOrderPart#Device SensorsBandwidth -3 dB (typ)
(Hz)
Sensitivity InputAccuracy TotalNon-LinearityVout as % of Vsupply (min)
(%)
Vout as % of Vsupply (max)
(%)
Isupply Pos (max)
(A)
Vsupply (min)
(V)
Vsupply (max)
(V)
Automotive RecommendedUS Price 1000 to 4999
($ US)
1ADA4571Reference Circuit Available Magneto-Resistive 100k 51 mV/° 0.4° 0.05° 7 93 6.5m 2.7 5.5 Yes $1.20
2AD22151G Hall Effect 5.7k 160 uV/V/G- 0.1 % FS 10 90 6m 4.5 6- $2.65