Magnetic Field Sensors
Magnetic Field Sensors
| SortOrder | Part# | Device Sensors | BW -3 dB (typ) (Hz) | Sensitivity Input | Accuracy Total | Non-Linearity | Vout % Vsupply (min) (%) | Vout % Vsupply (max) (%) | Is Pos (max) (A) | Vs+ (min) (V) | Vs+ (max) (V) | Automotive | US Price 1000 to 4999 ($ US) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | ADA4571-2 | Anisotropic-Magneto-Resistive, Magneto-Resistive | 100k | - | - | - | 7 | 93 | 13 | 3 | 5.5 | Yes | $2.65 |
| 2 | ADA4571 | Anisotropic-Magneto-Resistive, Magneto-Resistive | 100k | - | 0.4° | 0.05° | 7 | 93 | 6.5m | 2.7 | 5.5 | Yes | $1.20 |
| 3 | AD22151G | Hall Effect | 5.7k | 160 uV/V/G | - | 0.1 % FS | 10 | 90 | 6m | 4.5 | 6 | No | $2.65 |