Analog Control VGAs
We also offer a portfolio of digital controlled VGAs to provide you with discrete levels of gain control over a fixed number of control bits.
Analog Control VGAs
| SortOrder | Part# | Amp Architecture | Freq Response (min) (Hz) | Freq Response (max) (Hz) | Gain (min) (dB) | Gain (max) (dB) | OIP3 (typ) (dBm) | NF (typ) (dB) | Is (typ) (A) | Vs (typ) (V) | US Price 1000 to 4999 ($ US) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | AD8338 | VGA | - | - | 0 | 80 | - | - | 3m | - | $4.81 |
| 2 | HMC6187 | VGA | 27G | 31.5G | 6 | 19 | 31 | 4.5 | 230m | 5 | - |
| 3 | HMC997 | VGA | 17G | 27G | 5.5 | 20.5 | 30 | 3.5 | 170m | 5 | - |
| 4 | HMC996 | VGA | 5G | 12G | -3.5 | 18.5 | 34 | 2 | 120m | 5 | - |
| 5 | ADL5331 | Differential Amp, VGA | 10M | 1.2G | -14 | 17 | 47 | 9 | 240m | 5 | $5.16 |
| 6 | AD8264 | VGA | - | - | 0 | 24 | - | - | 99m | - | $11.95 |
| 7 | HMC694LP4 | VGA | - | 17G | 0 | 23 | 30 | 6 | 175m | 5 | - |
| 8 | AD8336 | VGA | - | - | -14 | 46 | - | - | 25m | - | $4.65 |
| 9 | AD8368 | ADC Driver, Differential Amp, VGA | 10M | 800M | -12 | 22 | 34 | 9.5 | 60m | - | $4.60 |
| 10 | AD8334 | VGA | - | - | 4.5 | 43.5 | - | - | 116m | - | $14.66 |
| 11 | AD8337 | VGA | - | - | 0 | 24 | - | - | 15m | - | $2.49 |
| 12 | ADL5330 | VGA | 10M | 3G | -32 | 21 | 31.5 | 9 | 215m | 5 | $5.04 |
| 13 | AD8335 | VGA | - | - | -10 | 38 | - | - | 76m | - | $12.14 |
| 14 | AD8331 | VGA | - | - | -4.5 | 43 | - | 4.15 | 25m | - | $5.45 |
| 15 | AD8351 | ADC Driver, Differential Amp, VGA | - | - | 0 | 26 | 31 | 15.5 | 28m | - | $2.68 |
| 16 | AD8332 | VGA | - | - | -4.5 | 43.5 | - | 4.2 | 58m | - | $10.78 |
| 17 | AD8330 | VGA | - | - | 0 | 50 | - | - | 20m | - | $4.53 |
| 18 | AD8367 | Differential Amp, VGA | 10M | 500M | -2.5 | 42.5 | 36.5 | 6.2 | 26m | - | $4.60 |
| 19 | AD8350 | Differential Amp, Driver, VGA | - | - | 20 | 20 | 28 | 6.8 | 30m | - | $2.52 |
| 20 | AD605 | VGA | - | - | -14 | 34 | - | 8.4 | 23m | - | $10.92 |
| 21 | AD604 | VGA | - | - | 0 | 48 | - | 8.4 | 31m | - | $18.12 |
| 22 | AD603 | VGA | - | - | -11 | 31 | - | 8.8 | 20m | - | $5.45 |
| 23 | AD602 | VGA | - | - | -10 | 30 | - | - | 14m | - | $16.94 |
| 24 | AD600 | VGA | - | - | 0 | 40 | - | - | 14m | - | $18.30 |