RF High Power Amplifier Modules

RF High Power Amplifier ModulesClick to see all in Parametric search

RF High Power Amplifier Modules

  Hold Shift Key for secondary sorting
SortOrderPart#Input TypePsat (typ)
(dBm)
Return Loss Output (typ)
(dB)
Bandwidth -3 dB (typ)
(Hz)
Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Operating Temp Range
1KHPA0811-1000WPA SMA Female 60 13.8 3G 8G 11G -20 to 75°C
2KHPA0618-100W N Female 50 10 12G 6G 18G -40 to 50°C
3KHPA0218-50WA SMA Female 47 13.8 16G 2G 18G -20 to 75°C
4KHPA0206-100WR N Female 50 10 4G 2G 6G -40 to 50°C
5KHPA0811-8000WPA SMA Female 69 13.8 3G 8G 11G -20 to 75°C
6KHPA0811-500WPA SMA Female 57 13.8 3G 8G 11G -20 to 75°C
7KHPA0811-2000WPA SMA Female 63 13.8 3G 8G 11G -20 to 75°C
8KHPA0618-30WA SMA Female 45 13.8 12G 6G 18G -20 to 75°C
9KHPA0618-100WR N Female 50 10 12G 6G 18G -40 to 50°C
10KHPA0206-300WR N Female 54.8 10 4G 2G 6G -40 to 50°C