RF High Power Amplifier Modules

Analog Devices MMIC-based GaN and GaAs power amplifiers cover the low hundred MHz frequency range up through and including components in the Ka-band (29 GHz to 31 GHz). Our portfolio also includes GaN-based power amplifier modules with output power exceeding 8 kW. Designed for excellent linearity at high output power, our power amplifiers maintain good heat dissipation and high reliability at elevated temperatures for the wide variety of test, radar, and aerospace and defense applications that they are used in.
Product Selection Table

RF High Power Amplifier Modules

  Hold Shift Key for secondary sorting
SortOrderPart#Input TypePsat
(typ)
(dBm)
Return Loss Output
(typ)
(dB)
BW -3 dB
(typ)
(Hz)
Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Temp Range
1HMC8114 N Female 49.3- 12.2G 5.8G 18G -20 to 64°C
2HMC8113 N Female 57 9.5 4G 2G 6G 10 to 50°C