Integrated Transceivers, Transmitters & Receivers

Analog Devices RF transceivers, transmitters and receivers offer a complete, high performance RF and mixed-signal system on a chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce BOM cost, and provide best-in-class performance, particularly for demanding short range wireless systems, UMTS, LTE, and 3G/4G wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with range of design and evaluation tools, to help with the design process.

Integrated Transceivers, Transmitters & Receivers

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response
(min)
(Hz)
Freq Response
(max)
(Hz)
1ADRF6821 I/Q Demod w/LO--
2AD9375 Wideband RF Transceivers 300M 6G
3AD6688 RF Sampling Receiver 0 9G
4AD6684 IF Rx 0 1.4G
5HMC8327 I/Q Downconverters/Receivers, Microwave and mmWave Tx/Rx 81G 86G
6HMC8326 I/Q Downconverters/Receivers, Microwave and mmWave Tx/Rx 71G 76G
7HMC7585 IQ Upconverters/Transmitters, Microwave and mmWave Tx/Rx 81G 86G
8HMC7584 IQ Upconverters/Transmitters, Microwave and mmWave Tx/Rx 71G 76G
9HMC6301 Microwave and mmWave Tx/Rx 57G 64G
10HMC6300 Microwave and mmWave Tx/Rx 57G 64G
11ADF7030-1 Low Power Transceiver 169M 960M
12AD9371 Wideband RF Transceivers 300M 6G
13HMC8100 Microwave and mmWave Tx/Rx, Wideband RF Transceivers 800M 4G
14HMC1190A Mixers with Integrated LO--
15ADRF6614 Mixers with Integrated LO--
16HMC8200 Microwave and mmWave Tx/Rx, Wideband RF Transceivers 800M 4G
17ADF5901 Microwave and mmWave Tx/Rx 24G 24.25G
18HMC8119 IQ Upconverters/Transmitters--
19HMC8118 IQ Upconverters/Transmitters--
20HMC7587 I/Q Downconverters/Receivers--
21HMC7586 I/Q Downconverters/Receivers--
22ADF7030 Low Power Transceiver 169.4M 169.6M
23ADF5904 Microwave and mmWave Tx/Rx 24G 24.25G
24AD6679 IF Rx 0 2G
25ADRF6658 Mixers with Integrated LO--
26ADRF6612 Mixers with Integrated LO--
27ADRF6720-27 I/Q Mod w/LO, I/Q Modulators--
28AD6676 IF Rx 70M 450M
29ADF7024 Low Power Transceiver 431M 928M
30AD6674-750 IF Rx 0 2G
31AD6674-500 IF Rx 0 2G
32AD6674-1000 IF Rx 0 2G
33ADRF6720Reference Circuit Available I/Q Mod w/LO--
34AD9993 IF MxFE--
35ADRF6820 I/Q Demod w/LO--
36AD9364 Wideband RF Transceivers 71M 6G
37ADRF6620 Mixers with Integrated LO--
38AD6677 IF Rx 0 400M
39AD6673 IF Rx 0 400M
40HMC1197 I/Q Mod w/LO--
41ADRF6755 I/Q Mod w/LO, I/Q Modulators--
42AD9363 Wideband RF Transceivers 325M 3.8G
43ADRF6807 I/Q Demod w/LO--
44ADRF6704 I/Q Mod w/LO--
45ADRF6701 I/Q Mod w/LO, I/Q Modulators--
46AD9361 Wideband RF Transceivers 70M 6G
47AD6657AReference Circuit Available IF Rx 2.5M 400M
48ADRF6703 I/Q Mod w/LO--
49ADF7023-J Low Power Transceiver 902M 958M
50AD6672 IF Rx 0 350M