SHARC Processors

SHARC Processors

  Hold Shift Key for secondary sorting
SortOrderPart#Processor Product FamilyClock Input (max)
(Hz)
MMACS (Max)External I/O Supply VoltageMemory L1L3 16 bit PortsMemory Supported ExternalGPIO pins
1ADSP-SC589 SHARC, SHARC + 450M 1800 3.3 V 1280 KB with Parity 3 LPDDR1 102
2ADSP-SC587 SHARC, SHARC + 450M 1800 3.3 V 1280 KB with Parity 3 LPDDR1 102
3ADSP-SC584 SHARC, SHARC + 450M 1800 3.3 V 1280 KB with Parity 3 LPDDR1 80
4ADSP-SC583 SHARC, SHARC + 450M 1800- 1280 KB with Parity 3--
5ADSP-SC582 SHARC, SHARC + 450M 900 3.3 V 640 KB with Parity 3 LPDDR1 80
6ADSP-21587 SHARC, SHARC + 450M 1800 3.3 V 1280 KB with Parity 3 LPDDR1 102
7ADSP-21584 SHARC, SHARC + 450M 1800 3.3 V 1280 KB with Parity 3 LPDDR1 80
8ADSP-21583 SHARC, SHARC + 450M 1800- 768 KB with Parity 3--
9ADSP-21477 SHARC 200M 400 3.3 V 2 Mb 2- 16
10ADSP-21479 SHARC 266M 532 3.3 V 5 Mb 2 Async, SDRAM 16
11ADSP-21478 SHARC 266M 532 3.3 V 3 Mb 2 Async, SDRAM 16
12ADSP-21489 SHARC 450M 900 3.3 V 5 Mb 2 Async, SDRAM 16
13ADSP-21488 SHARC 400M 800 3.3 V 3 Mb 2 Async, SDRAM 16
14ADSP-21469 SHARC 450M 900 1.8 V, 3.3 V 5 Mb 1 DDR 16
15ADSP-21375 SHARC 266M 532 3.3 V 0.5 MB 2 Async, SDRAM 16
16ADSP-21371 SHARC 266M 532 3.3 V 1 Mb 2 Async, SDRAM 16
17ADSP-21369 SHARC 400M 800 3.3 V 2 Mb 2 Async, SDRAM 16
18ADSP-21368 SHARC 400M 800 3.3 V 2 Mb 2 Async, SDRAM 16
19ADSP-21364 SHARC 333M 666 3.3 V 3 Mb 1 Async 16
20ADSP-21363 SHARC 333M 666 3.3 V 3 Mb 1 Async 16
21ADSP-21362 SHARC 333M 666 3.3 V 3 Mb 1 Async 16
22ADSP-21261 SHARC 150M 300 3.3 V 1 Mb 1 Async 16
23ADSP-21262 SHARC 200M 400 3.3 V 2 Mb 1 Async 16