Simple Reset Supervisory IC

Analog Devices offers a wide range of supervisory devices to ensure that your microprocessor powers up correctly every time, even under the most adverse power-on conditions. Members of our simple reset supervisory IC portfolio feature built-in glitch immunity and operate over industrial and extended temperature ranges. With power consumption as low as 3 µA, our ICs are ideal for portable equipment and other applications including:
• Automotive systems
• Telecommunications
• Microprocessor systems
• Computers
• Intelligent instruments
Product Selection Table

Simple Reset Supervisory IC

  Hold Shift Key for secondary sorting
SortOrderPart#Vreset ThresholdReset Timeout (min)Output LogicPower Device FeaturesVs+
(min)
(V)
Vs+
(max)
(V)
Is
(typ)
(A)
US Price 1000 to 4999
($ US)
1ADM8642 0.5 to 1.9 V (20 Options)- Active-Low, Open-Drain Simple Reset 2 5.5 92n $0.25
2ADM8641 2 to 4.63 V (10 Options)- Active-Low, Open-Drain Simple Reset 0.9 5.5 92n $0.25
3ADM8615 0.5 to 1.9 V (20 Options) 170 Active-Low, Open-Drain Manual Reset, Simple Reset, WDT 2 5.5 92n $0.59
4ADM8614 2.32 to 4.63 (5 Options) 170 Active-Low, Open-Drain Manual Reset, Simple Reset, WDT 2.375 3.6 92n $0.59
5ADM8613 2.32 to 4.63 (5 Options) 170 Active-Low, Open-Drain Manual Reset, Simple Reset, WDT 2 5.5 92n $0.59
6ADM8612 0.5 to 1.9 V (20 Options) 170 Active-Low, Open-Drain Manual Reset, Simple Reset 2 5.5 92n $0.42
7ADM8611 2 to 4.63 V (10 Options) 170 Active-Low, Open-Drain Manual Reset, Simple Reset 2 5.5 92n $0.39
8ADM8324- 1, 1120, 140, 20- Manual Reset, Simple Reset, WDT, Windowed Watchdog 0.9 5.5 10µ $0.79
9ADM8323- 1, 1120, 140, 20- Manual Reset, Simple Reset, WDT, Windowed Watchdog 0.9 5.5 10µ $0.79
10ADM8322- 1, 1120, 140, 20 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
11ADM8321- 1, 1120, 140, 20 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
12ADM8320- 1, 1120, 140, 20 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
13ADM8319- 1, 1120, 140, 20 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
14ADM8318- 1, 1120, 140, 20 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
15ADM6348 3.3 to 4.63 V (14 Options) 100 Push-Pull Simple Reset 1 5.5 500n-
16ADM6346 3.3 to 4.63 V (14 Options) 100 Push-Pull Simple Reset 1 5.5 500n $0.95
17ADM6328Reference Circuit Available 2.2 to 3.08 V (10 options) 100 Open-Drain Simple Reset 1 5.5 500n $0.95
18ADM6326 2.2 to 3.08 V (10 options) 100 Push-Pull Simple Reset 1 5.5 500n $0.95
19ADM6384 2.6 to 11.04 V (4 Options) 1, 1200, 140, 20 Active-Low, Push-Pull Manual Reset, Simple Reset 1 5.5 13µ $1.11
20ADM825 2.19 to 4.63 V (7 Options) 140 Active-High, Active-Low, Push-Pull Manual Reset, Simple Reset 1 5.5 24µ $0.53
21ADM6322 2.5 to 5.0 V (26 Options) 1, 1200, 140, 20 Active-High, Active-Low, Open-Drain, Push-Pull Manual Reset, Simple Reset 1 5.5 20µ $0.52
22ADM6319 2.5 to 5.0 V (26 Options) 1, 1120, 140, 20 Active-High, Active-Low, Push-Pull Manual Reset, Simple Reset 1 5.5 20µ $0.61
23ADM803 2.32 to 4.63 V (6 Options) 140 Active-Low, Open-Drain Simple Reset 1 5.5 60µ $0.27
24ADM6713 2.32 to 4.63 V (6 Options) 140 Active-Low, Open-Drain Manual Reset, Simple Reset 1 5.5 35µ $0.29
25ADM6711 2.32 to 4.63 V (6 Options) 140 Active-Low, Push-Pull Manual Reset, Simple Reset 1 5.5 12µ $0.29
26ADM812 2.32 to 4.63 V (6 Options) 140 Active-High, Push-Pull Manual Reset, Simple Reset 1 5.5 15µ $0.46
27ADM1817 2.18 to 3.06 V (5 Options) 100 Active-High, Push-Pull Simple Reset 1 5.5 16µ-
28ADM1816 2.18 to 3.06 V (5 Options) 100 Active-Low, Int-Pullup Simple Reset 1 5.5 16µ $0.50
29ADM1813 4.35 V, 4.62 V 100 Active-Low, Int-Pullup Manual Reset, Simple Reset 1 5.5 16µ $0.39
30ADM1815 2.18 to 3.06 V (5 Options) 100 Active-Low, Push-Pull Simple Reset 1 5.5 16µ $0.43
31ADM811 2.32 to 4.63 V (6 Options) 140 Active-Low, Push-Pull Manual Reset, Simple Reset 1 5.5 15µ $0.46
32ADM6315 2.63 to 4.63 V (6 Options) 1, 1120, 140, 20 Active-Low, Open-Drain Manual Reset, Simple Reset 1 5.5 15µ $0.81
33ADM1818 2.18 to 3.06 V (5 Options) 100 Active-Low, Int-Pullup Manual Reset, Simple Reset 1 5.5 16µ $0.45
34ADM1812 4.35 V, 4.62 V 100 Active-High, Push-Pull Simple Reset 1 5.5 16µ $0.46
35ADM1811 4.35 V, 4.62 V 100 Active-Low, Int-Pullup Simple Reset 1 5.5 16µ $0.46
36ADM1810 4.35 V, 4.62 V 100 Active-Low, Push-Pull Simple Reset 1 5.5 16µ $0.46
37ADM8698 4.65 V 140 Active-High, Active-Low, Push-Pull Simple Reset 3 5.5 100µ-
38ADM810 2.32 to 4.63 V (7 Options) 140 Active-High, Push-Pull Simple Reset 1 5.5 60µ $0.61
39ADM809 2.32 to 4.63 V (7 Options) 140 Active-Low, Push-Pull Simple Reset 1 5.5 60µ $0.62
40ADM709 2.63 to 4.65 V (5 Options) 140 Active-Low, Push-Pull Simple Reset 1 5.5 200µ $0.71
41ADM708 4.4 V 160 Active-High, Active-Low, Push-Pull Manual Reset, Pwr Fail Indicator, Simple Reset 1 5.5 250µ $0.85
42ADM707 4.65 V 160 Active-High, Active-Low, Push-Pull Manual Reset, Pwr Fail Indicator, Simple Reset 1 5.5 250µ $0.97
43ADM698 4.65 V 140 Active-High, Active-Low, Push-Pull Simple Reset 3 5.5 1.95m $1.37