Current Mirrors

Current Mirrors

  Hold Shift Key for secondary sorting
SortOrderPart#Bandwidth -3 dB (typ)
(Hz)
DNR (typ)
(dB)
I-input (min)
(A)
I-input (max)
(A)
Input/Output Mirror RatioNonlinearity % (typ)
(%)
Vsupply Positive (min)
(V)
Vsupply Positive (max)
(V)
Isupply Pos (max)
(A)
US Price 1000 to 4999
($ US)
1ADL5315Reference Circuit Available- 120 3n 3m 1:1 0.25 2.7 8 10.2m $1.95
2ADL5317Reference Circuit Available 2M 120 5n 5m 5:1 0.25 4 6 4.5m $4.15