Pushbutton Controllers

Analog Devices pushbutton controllers easily solve the inherent bounce problem associated with all mechanical contacts while enabling power supply converters and releasing a processor once the supply is fully powered up. Wide voltage operation, rugged ESD protection, small size, low quiescent current, and ease of design distinguish these pushbutton controllers from discrete implementations. All ADI pushbutton controllers feature a force shutdown fail-safe feature in case the microprocessor fails to respond to a pushbutton controller’s request to shut down.
Product Selection Table

Pushbutton Controllers

  Hold Shift Key for secondary sorting
SortOrderPart#Supply Voltage RangeFeaturesIsupply
(typ)
(A)
ESD Protection
(V)
CommentsPrice (1000+)
($ US)
1LTC2956 1.5V to 36V Wake-Up Timer 800n 25 Wake-Up Timer with Pushbutton Control $1.98 (LTC2956CMS-1#PBF)
2LTC2955 1.5V to 36V Pushbutton 1.2µ 25 Pushbutton On/Off Controller with Automatic Turn-On $1.98 (LTC2955CDDB-1#TRPBF)
3LTC2953-2 2.7V to 27V Pushbutton, Supervisor 14µ 10 High Voltage /EN Output (LTC2953-2) Allows Circuit Breaker Control $2.30 (LTC2953CDD-2#PBF)
4LTC2953-1 2.7V to 27V Pushbutton, Supervisor 14µ 10 Low Leakage EN Output (LTC2953-1) Allows DC/DC Converter Control $2.30 (LTC2953CDD-1#PBF)
5LTC2952 2.7V to 28V Diode-OR Controller, Pushbutton, Supervisor 25µ 8 Push Button PowerPath Controller with Supervisor $2.95 (LTC2952CF#PBF)
6LTC2954-2 2.7V to 26V Pushbutton 10 High Voltage /EN Output (LTC2954-2) Allows Circuit Breaker Control $1.81 (LTC2954CTS8-2#TRPBF)
7LTC2954-1 2.7V to 26V Pushbutton 10 Low Leakage EN Output (LTC2954-1) Allows DC/DC Converter Control $1.81 (LTC2954CTS8-1#TRPBF)
8LTC2951-2 2.7V to 26V Pushbutton 10 /EN Output (LTC2951-2) Allows Circuit Breaker Control $1.81 (LTC2951CTS8-2#TRPBF)
9LTC2951-1 2.7V to 26V Pushbutton 10 EN Output (LTC2951-1) Allows DC/DC Converter Control $1.81 (LTC2951CTS8-1#TRPBF)
10LTC2950-2 2.7V to 26V Pushbutton 10 /EN Output (LTC2950-2) Allows Circuit Breaker Control $1.81 (LTC2950CTS8-2#TRPBF)
11LTC2950-1 2.7V to 26V Pushbutton 10 EN Output (LTC2950-1) Allows DC/DC Converter Control $1.81 (LTC2950CTS8-1#TRPBF)